• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Square Edgelight Illuminator (Surface Emitting, Thin Type) IFLA/IFL Series

Square Edgelight Illuminator (Surface Emitting, Thin Type) IFLA/IFL Series

Thin surface light-emitting fitting.
Backlight illumination achieves vivid silhouette images. The IFLA series has a 6 mm thickness that allows it to be installed even in places without much space. Energy saving/low heat-generation type with uniform surface emission.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IFL-50/50B
IFL-50/50DW
IFL-50/50G
IFL-50/50R
IFL-80/100B
IFL-80/100DW
IFL-80/100G
IFL-80/100R
IFL-100/100B
IFL-100/100DW
IFL-100/100G
IFL-100/100R
IFL-135/180B
IFL-135/180DW
IFL-135/180G
IFL-135/180R
IFL-150/200B
IFL-150/200DW
IFL-150/200G
IFL-150/200R
IFLA-25/25B
IFLA-25/25R
IFLA-25/25W
IFLA-30/41B
IFLA-30/41R
IFLA-30/41W
IFLA-30/41W+IDPA-30M2+I-CB-S1
IFLA-30/80B
IFLA-30/80R
IFLA-30/80W
Part NumberVolume DiscountDays to ShipEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content
20 Day(s) or more Blue60.1~807480.1~100842.1~32.98.5Main Unit Only
10 Day(s) or more White60.1~807480.1~100842.1~32.98.5Main Unit Only
20 Day(s) or more Green60.1~807480.1~100842.1~32.98.5Main Unit Only
20 Day(s) or more Red60.1~807480.1~100841.1~228.5Main Unit Only
20 Day(s) or more Blue100.1~150134100.1~1501224.1~55.18Main Unit Only
15 Day(s) or more White100.1~150134100.1~1501224.1~55.18Main Unit Only
20 Day(s) or more Green100.1~150134100.1~1501224.1~55.18Main Unit Only
20 Day(s) or more Red100.1~150134100.1~1501223.1~43.48Main Unit Only
25 Day(s) or more Blue100.1~150134100.1~1501425.1~65.88Main Unit Only
20 Day(s) or more White100.1~150134100.1~1501425.1~65.88Main Unit Only
25 Day(s) or more Green100.1~150134100.1~1501425.1~65.88Main Unit Only
20 Day(s) or more Red100.1~150134100.1~1501423.1~43.98Main Unit Only
25 Day(s) or more Blue200.1~250214150.1~2001778.1–108.78Main Unit Only
20 Day(s) or more White200.1~250214150.1~2001778.1–108.78Main Unit Only
25 Day(s) or more Green200.1~250214150.1~2001778.1–108.78Main Unit Only
25 Day(s) or more Red200.1~250214150.1~2001775.1~65.88Main Unit Only
25 Day(s) or more Blue200.1~250232150.1~20019010.1~2010.18Main Unit Only
20 Day(s) or more White200.1~250232150.1~20019010.1~2010.18Main Unit Only
25 Day(s) or more Green200.1~250232150.1~20019010.1~2010.18Main Unit Only
20 Day(s) or more Red200.1~250232150.1~2001906.1–86.88Main Unit Only
15 Day(s) or more Blue25.1~402730.1~50500.1–10.56Main Unit Only
10 Day(s) or more Red25.1~402730.1~50500.1–10.66Main Unit Only
10 Day(s) or more White25.1~402730.1~50500.1–10.96Main Unit Only
20 Day(s) or more Blue40.1~604350.1~80550.1–10.96Main Unit Only
20 Day(s) or more Red40.1~604350.1~80551.1~21.26Main Unit Only
10 Day(s) or more White40.1~604350.1~80551.1~21.76Main Unit Only
10 Day(s) or more White40.1~604350.1~80550.1–10.96Main body / Light control power / Cable
15 Day(s) or more Blue80.1~1008250.1~80551.1~21.76Main Unit Only
15 Day(s) or more Red80.1~1008250.1~80552.1~32.46Main Unit Only
15 Day(s) or more White80.1~1008250.1~80552.1~32.66Main Unit Only

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Irradiation Direction Backlight
Light Source Since light Irradiation Light Type Surface Emission Height H (Range)(mm) 5~15
Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)