(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
25 mm width / 25 mm height compact near-distance wide range lighting bar.
[Features]
· Equipped with high-output power LEDs to illuminate brightly at short range.
· Equivalent optical design to S type IDBA-LE units for a compact design with a width of 25 mm / height of 25 mm.
· 50 mm (12 V specification)/100 mm (24 V specification) increments up to 800 mm are supported.
· Light color can be selected from white / red / blue.
[Applications]
· Ideal for printing and visual inspections of large workpieces, etc.
· Ideal as an auxiliary light source for inspection devices, or as a visual inspection light for tabletop use.
Light Type | Visible Light | Main Body Type | Bar Shape | Irradiation Direction | Vertical Emitter |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Direct Light | Length L (Range)(mm) | 10–30 |
Length L(mm) | 25 | Height H (Range)(mm) | 20.1~30 | Height H (The max. value is applied for Flexible Type)(mm) | 25 |
Set Content | Main Unit Only | Input Voltage(V) | DC12V |
Please check the type/dimensions/specifications of the part IDBA-SE50B in the B'C Linear Light (Direct Light / Wide-Angle) IDBA-SE Series series.
Part Number |
---|
IDBA-SE100W |
IDBA-SE150B |
IDBA-SE150R |
IDBA-SE150W |
IDBA-SE50R |
IDBA-SE50W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Emitting Color | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|
₹ 34,146.38 | 1 Piece(s) | 19 Day(s) or more | White | 100.1~150 | 116 | 6.1–8 | 7 | ||
₹ 43,827.71 | 1 Piece(s) | 19 Day(s) or more | Blue | 150.1~200 | 166 | 10.1~20 | 10.5 | ||
₹ 43,827.71 | 1 Piece(s) | 19 Day(s) or more | Red | 150.1~200 | 166 | 10.1~20 | 10.5 | ||
₹ 43,827.71 | 1 Piece(s) | 19 Day(s) or more | White | 150.1~200 | 166 | 10.1~20 | 10.5 | ||
₹ 25,435.89 | 1 Piece(s) | 19 Day(s) or more | Red | 60.1~80 | 66 | 3.1~4 | 3.5 | ||
₹ 25,435.89 | 1 Piece(s) | 19 Day(s) or more | White | 60.1~80 | 66 | 3.1~4 | 3.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy