• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

High Luminance B'C Line Lighting (2 Row Specification, Direct Light, Wide Angle/Narrow Angle) IDBA-LEH2 Series

High Luminance B'C Line Lighting (2 Row Specification, Direct Light, Wide Angle/Narrow Angle) IDBA-LEH2 Series

Direct-type bar lighting optimal for large workpieces and long distances.
[Features]
· 3 to 4 times brighter than IDBA-LE series. Light color can be selected from white / red / blue.
· Narrow angle lighting type (L) that is optimal for long-distance lighting (WD 200 to 5,000 mm).
· Wide angle lighting type (S) that is optimal for short-distance lighting (WD 80 to 200 mm).
· Optimal for environments where lighting cannot be installed nearby and for applications for uniform irradiation within large trays.
· 75 mm (12 V specification)/150 mm (24 V specification) increments up to 1,800 mm are supported.
[Applications]
· Ideal for printing and visual inspections of large workpieces (cardboard).
· Convenient for use as an auxiliary light source in inspection equipment for applications that require a high speed shutter, such as transporting workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBA-LEH75L2-B
IDBA-LEH75L2-R
IDBA-LEH75L2-W
IDBA-LEH75S2-B
IDBA-LEH75S2-R
IDBA-LEH75S2-W
IDBA-LEH1050L2-BHV
IDBA-LEH1050L2-RHV
IDBA-LEH1050L2-WHV
IDBA-LEH1050S2-BHV
IDBA-LEH1050S2-RHV
IDBA-LEH1050S2-WHV
IDBA-LEH1200L2-BHV
IDBA-LEH1200L2-RHV
IDBA-LEH1200L2-WHV
IDBA-LEH1200S2-BHV
IDBA-LEH1200S2-RHV
IDBA-LEH1200S2-WHV
IDBA-LEH1350L2-BHV
IDBA-LEH1350L2-RHV
IDBA-LEH1350L2-WHV
IDBA-LEH1350S2-BHV
IDBA-LEH1350S2-RHV
IDBA-LEH1350S2-WHV
IDBA-LEH1500L2-BHV
IDBA-LEH1500L2-RHV
IDBA-LEH1500L2-WHV
IDBA-LEH1500S2-BHV
IDBA-LEH1500S2-RHV
IDBA-LEH1500S2-WHV
IDBA-LEH150L2-B
IDBA-LEH150L2-BHV
IDBA-LEH150L2-R
IDBA-LEH150L2-RHV
IDBA-LEH150L2-W
IDBA-LEH150L2-W+IDPA-30M2+I-CB-S1
IDBA-LEH150L2-WHV
IDBA-LEH150S2-B
IDBA-LEH150S2-BHV
IDBA-LEH150S2-R
IDBA-LEH150S2-RHV
IDBA-LEH150S2-W
IDBA-LEH150S2-W+IDPA-30M2+I-CB-S1
IDBA-LEH150S2-WHV
IDBA-LEH1650L2-BHV
IDBA-LEH1650L2-RHV
IDBA-LEH1650L2-WHV
IDBA-LEH1650S2-BHV
IDBA-LEH1650S2-RHV
IDBA-LEH1650S2-WHV
IDBA-LEH1800L2-BHV
IDBA-LEH1800L2-RHV
IDBA-LEH1800L2-WHV
IDBA-LEH1800S2-BHV
IDBA-LEH1800S2-RHV
IDBA-LEH1800S2-WHV
IDBA-LEH225L2-B
IDBA-LEH225L2-R
IDBA-LEH225L2-W
IDBA-LEH225S2-B
Part NumberVolume DiscountDays to ShipEmitting Color Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Set Content Light Distribution Type Input Voltage
(V)
20 Day(s) or more Blue80.1~1001008.1–109Main Unit OnlyLow AngleDC12V
20 Day(s) or more Red80.1~1001008.1–109Main Unit OnlyLow AngleDC12V
20 Day(s) or more White80.1~1001008.1–109Main Unit OnlyLow AngleDC12V
20 Day(s) or more Blue80.1~1001008.1–109Main Unit OnlyWide AngleDC12V
20 Day(s) or more Red80.1~1001008.1–109Main Unit OnlyWide AngleDC12V
20 Day(s) or more White80.1~1001008.1–109Main Unit OnlyWide AngleDC12V
30 Day(s) or more Blue250.1~1075100.1~130126Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1075100.1~130126Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1075100.1~130126Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1075100.1~130126Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1075100.1~130126Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1075100.1~130126Main Unit OnlyWide AngleDC24V
30 Day(s) or more Blue250.1~1225130.1~150144Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1225130.1~150144Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1225130.1~150144Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1225130.1~150144Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1225130.1~150144Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1225130.1~150144Main Unit OnlyWide AngleDC24V
30 Day(s) or more Blue250.1~1375150.1~180162Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1375150.1~180162Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1375150.1~180162Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1375150.1~180162Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1375150.1~180162Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1375150.1~180162Main Unit OnlyWide AngleDC24V
30 Day(s) or more Blue250.1~1525150.1~180180Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1525150.1~180180Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1525150.1~180180Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1525150.1~180180Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1525150.1~180180Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1525150.1~180180Main Unit OnlyWide AngleDC24V
20 Day(s) or more Blue150.1~20017510.1~2018Main Unit OnlyLow AngleDC12V
25 Day(s) or more Blue150.1~20017510.1~2018Main Unit OnlyLow AngleDC24V
20 Day(s) or more Red150.1~20017510.1~2018Main Unit OnlyLow AngleDC12V
25 Day(s) or more Red150.1~20017510.1~2018Main Unit OnlyLow AngleDC24V
20 Day(s) or more White150.1~20017510.1~2018Main Unit OnlyLow AngleDC12V
20 Day(s) or more White150.1~20017510.1~2018Main body / Light control power / CableLow AngleDC12V
25 Day(s) or more White150.1~20017510.1~2018Main Unit OnlyLow AngleDC24V
20 Day(s) or more Blue150.1~20017510.1~2018Main Unit OnlyWide AngleDC12V
25 Day(s) or more Blue150.1~20017510.1~2018Main Unit OnlyWide AngleDC24V
20 Day(s) or more Red150.1~20017510.1~2018Main Unit OnlyWide AngleDC12V
25 Day(s) or more Red150.1~20017510.1~2018Main Unit OnlyWide AngleDC24V
20 Day(s) or more White150.1~20017510.1~2018Main Unit OnlyWide AngleDC12V
20 Day(s) or more White150.1~20017510.1~2018Main body / Light control power / CableWide AngleDC12V
25 Day(s) or more White150.1~20017510.1~2018Main Unit OnlyWide AngleDC24V
30 Day(s) or more Blue250.1~1675180.1~220198Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1675180.1~220198Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1675180.1~220198Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1675180.1~220198Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1675150.1~180180Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1675180.1~220198Main Unit OnlyWide AngleDC24V
30 Day(s) or more Blue250.1~1825180.1~220216Main Unit OnlyLow AngleDC24V
30 Day(s) or more Red250.1~1825180.1~220216Main Unit OnlyLow AngleDC24V
30 Day(s) or more White250.1~1825180.1~220216Main Unit OnlyLow AngleDC24V
30 Day(s) or more Blue250.1~1825180.1~220216Main Unit OnlyWide AngleDC24V
30 Day(s) or more Red250.1~1825180.1~220216Main Unit OnlyWide AngleDC24V
30 Day(s) or more White250.1~1825180.1~220216Main Unit OnlyWide AngleDC24V
20 Day(s) or more Blue200.1~25025020.1~3027Main Unit OnlyLow AngleDC12V
20 Day(s) or more Red200.1~25025020.1~3027Main Unit OnlyLow AngleDC12V
20 Day(s) or more White200.1~25025020.1~3027Main Unit OnlyLow AngleDC12V
20 Day(s) or more Blue200.1~25025020.1~3027Main Unit OnlyWide AngleDC12V

Loading...

Basic Information

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Length L (Range)(mm) 50.1~80
Length L(mm) 68 Height H (Range)(mm) 30.1~40 Height H (The max. value is applied for Flexible Type)(mm) 36

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)