• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Horizontal Opposed Ring Light (Direct Light) IDRA-T Series

Horizontal Opposed Ring Light (Direct Light) IDRA-T Series

General-purpose ring lighting that can emphasize irregularities by irradiation in the horizontal direction.
[Features]
· Shell type LEDs are mounted horizontally.
· Ideal for edge detection and minute scratch inspection using horizontal irradiation.
· The lineup contains various sizes, from standard outer diameters of 78 mm / internal diameter 46 mm to external diameter 206 mm/ internal diameter 170 mm.
· Light color: Can be selected from white / red / blue / green.
[Applications]
· Ideal for inspecting tablets or powder for foreign matter and fine scratches or dirt.
· Useful for reading engraved text on metal surfaces.
· Optimal for circuit board and sheet edge extraction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDRA-T78/46B-1
IDRA-T78/46DR-1
IDRA-T78/46DW-1
IDRA-T78/46G-1
IDRA-T84/54B-1
IDRA-T84/54DR-1
IDRA-T84/54DW-1
IDRA-T84/54DW-1+IDPA-30M2+I-CB-S1
IDRA-T84/54G-1
IDRA-T96/60B-1
IDRA-T96/60DR-1
IDRA-T96/60DW-1
IDRA-T96/60G-1
IDRA-T122/92B-1
IDRA-T122/92DR-1
IDRA-T122/92DW-1
IDRA-T122/92G-1
IDRA-T152/114B-1
IDRA-T152/114DR-1
IDRA-T152/114DW-1
IDRA-T152/114G-1
IDRA-T176/140B-1
IDRA-T176/140DR-1
IDRA-T176/140DW-1
IDRA-T176/140G-1
IDRA-T206/170B-1
IDRA-T206/170DR-1
IDRA-T206/170DW-1
IDRA-T206/170G-1
Part NumberVolume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Set Content
15 Day(s) or more Blue50.1~80782.1~32.940.1~5046Main Unit Only
15 Day(s) or more Red50.1~80782.1~32.440.1~5046Main Unit Only
15 Day(s) or more White50.1~80782.1~32.940.1~5046Main Unit Only
20 Day(s) or more Green50.1~80782.1~32.940.1~5046Main Unit Only
20 Day(s) or more Blue80.1~100842.1~32.950.1~7054Main Unit Only
20 Day(s) or more Red80.1~100842.1~3350.1~7054Main Unit Only
15 Day(s) or more White80.1~100842.1~32.950.1~7054Main Unit Only
15 Day(s) or more White80.1~100842.1~32.950.1~7054Main body / Light control power / Cable
20 Day(s) or more Green80.1~100842.1~32.950.1~7054Main Unit Only
20 Day(s) or more Blue80.1~100963.1~43.650.1~7060Main Unit Only
20 Day(s) or more Red80.1~100963.1~43.650.1~7060Main Unit Only
20 Day(s) or more White80.1~100963.1~43.650.1~7060Main Unit Only
20 Day(s) or more Green80.1~100963.1~43.650.1~7060Main Unit Only
20 Day(s) or more Blue100.1~1301224.1~54.770.1~10092Main Unit Only
15 Day(s) or more Red100.1~1301224.1~54.270.1~10092Main Unit Only
20 Day(s) or more White100.1~1301224.1~54.770.1~10092Main Unit Only
20 Day(s) or more Green100.1~1301224.1~54.770.1~10092Main Unit Only
20 Day(s) or more Blue150.1~2001525.1~65.8101~130114Main Unit Only
15 Day(s) or more Red150.1~2001525.1~65.4101~130114Main Unit Only
20 Day(s) or more White150.1~2001525.1~65.8101~130114Main Unit Only
20 Day(s) or more Green150.1~2001525.1~65.8101~130114Main Unit Only
25 Day(s) or more Blue150.1~2001766.1–87.2131~200140Main Unit Only
20 Day(s) or more Red150.1~2001766.1–87.2131~200140Main Unit Only
25 Day(s) or more White150.1~2001766.1–87.2131~200140Main Unit Only
25 Day(s) or more Green150.1~2001766.1–87.2131~200140Main Unit Only
25 Day(s) or more Blue200~2068.1–108.7131~200170Main Unit Only
20 Day(s) or more Red200~2068.1–108.4131~200170Main Unit Only
25 Day(s) or more White200~2068.1–108.7131~200170Main Unit Only
25 Day(s) or more Green200~2068.1–108.7131~200170Main Unit Only

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Height H (Range)(mm) 5~15
Height H (The max. value is applied for Flexible Type)(mm) 10 Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)