Direct Ring Light (Direct Light) IDR Series

Direct Ring Light (Direct Light) IDR Series

This general-purpose ring light supports a diverse range of visual inspections.
[Features]
· A high concentration of shell type LEDs is mounted, and light can be effectively focused on the center by the angle of the circuit board.
· The tilt is ideal for inspecting for scratches, edges, and alignment markings.
· The lineup contains various sizes, from standard outer diameters of 32 mm / internal diameter 10 mm to external diameter 140 mm/ internal diameter 95 mm.
· Light color: Can be selected from white / red / blue / green.
[Applications]
· Optimized for character recognition and 2D code reading.
· Convenient for mounting substrate parts inspection and alignment mark reading.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDR-32/10B
IDR-32/10DR
IDR-32/10DW
IDR-32/10G
IDR-38/15B
IDR-38/15DR
IDR-38/15DW
IDR-38/15DW+IDPA-30M2+I-CB-S1
IDR-38/15G
IDR-40/25B
IDR-40/25DR
IDR-40/25DW
IDR-40/25G
IDR-42/18B
IDR-42/18DR
IDR-42/18DW
IDR-42/18G
IDR-50/28B
IDR-50/28DR
IDR-50/28DW
IDR-50/28G
IDR-66/36B
IDR-66/36DR
IDR-66/36DW
IDR-66/36G
IDR-70/39B
IDR-70/39DR
IDR-70/39DW
IDR-70/39G
IDR-90/50B
IDR-90/50DR
IDR-90/50DW
IDR-90/50G
IDR-110/60B
IDR-110/60DR
IDR-110/60DW
IDR-110/60G
IDR-140/95B
IDR-140/95DR
IDR-140/95DW
IDR-140/95G
Part NumberVolume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content
20 Day(s) or more Blue30.1~50321.1~21.85–201015.1~2016Main Unit Only
15 Day(s) or more Red30.1~50321.1~21.65–201015.1~2016Main Unit Only
10 Day(s) or more White30.1~50321.1~21.85–201015.1~2016Main Unit Only
20 Day(s) or more Green30.1~50321.1~21.85–201015.1~2016Main Unit Only
10 Day(s) or more Blue30.1~50382.1~32.25–201515.1~2016Main Unit Only
10 Day(s) or more Red30.1~50382.1~32.25–201515.1~2016Main Unit Only
10 Day(s) or more White30.1~50382.1~32.25–201515.1~2016Main Unit Only
10 Day(s) or more White30.1~50382.1~32.25–201515.1~2016Main body / Light control power / Cable
20 Day(s) or more Green30.1~50382.1~32.25–201515.1~2016Main Unit Only
20 Day(s) or more Blue30.1~50401.1~21.520.1~30255~1515Main Unit Only
10 Day(s) or more Red30.1~50401.1~21.220.1~30255~1515Main Unit Only
10 Day(s) or more White30.1~50401.1~21.520.1~30255~1515Main Unit Only
20 Day(s) or more Green30.1~50401.1~21.520.1~30255~1515Main Unit Only
15 Day(s) or more Blue30.1~50422.1~32.65–201815.1~2019Main Unit Only
10 Day(s) or more Red30.1~50422.1~32.45–201815.1~2019Main Unit Only
10 Day(s) or more White30.1~50422.1~32.65–201815.1~2019Main Unit Only
20 Day(s) or more Green30.1~50422.1~32.65–201815.1~2019Main Unit Only
10 Day(s) or more Blue30.1~50502.1~32.720.1~302815.1~2016Main Unit Only
10 Day(s) or more Red30.1~50502.1~3320.1~302815.1~2016Main Unit Only
10 Day(s) or more White30.1~50502.1~32.720.1~302815.1~2016Main Unit Only
20 Day(s) or more Green30.1~50502.1~32.720.1~302815.1~2016Main Unit Only
15 Day(s) or more Blue50.1~80665.1~65.430.1~403615.1~2020Main Unit Only
10 Day(s) or more Red50.1~80664.1~54.3 / 56X230.1~403615.1~2020Main Unit Only
15 Day(s) or more White50.1~80665.1~65.430.1~403615.1~2020Main Unit Only
20 Day(s) or more Green50.1~80665.1~65.430.1~403615.1~2020Main Unit Only
15 Day(s) or more Blue50.1~80705.1~65.830.1~403915.1~2018Main Unit Only
15 Day(s) or more Red50.1~80704.1~54.730.1~403915.1~2018Main Unit Only
10 Day(s) or more White50.1~80705.1~65.830.1~403915.1~2018Main Unit Only
20 Day(s) or more Green50.1~80705.1~65.830.1~403915.1~2018Main Unit Only
15 Day(s) or more Blue80.1~100906.1–86.550.1~705020.1~3020.5Main Unit Only
10 Day(s) or more Red80.1~100906.1–87.150.1~705020.1~3020.5Main Unit Only
10 Day(s) or more White80.1~100906.1–86.550.1~705020.1~3020.5Main Unit Only
20 Day(s) or more Green80.1~100906.1–86.550.1~705020.1~3020.5Main Unit Only
20 Day(s) or more Blue100.1~1301108.1–109.650.1~706020.1~3026Main Unit Only
20 Day(s) or more Red100.1~1301108.1–109.650.1~706020.1~3026Main Unit Only
20 Day(s) or more White100.1~1301108.1–109.650.1~706020.1~3026Main Unit Only
20 Day(s) or more Green100.1~1301108.1–109.650.1~706020.1~3026Main Unit Only
20 Day(s) or more Blue130.1~15014010.1~2010.870.1~1009520.1~3028Main Unit Only
20 Day(s) or more Red130.1~15014010.1~2013.970.1~1009520.1~3028Main Unit Only
20 Day(s) or more White130.1~15014010.1~2010.870.1~1009520.1~3028Main Unit Only
20 Day(s) or more Green130.1~15014010.1~2010.870.1~1009520.1~3028Main Unit Only

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)