(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Lightweight flat-ring lighting that has shell type LEDs mounted horizontally to provide illumination over a wide range.
[Features]
· The flat illuminating surface enables illumination over a wide area.
· Uses a POM case, with a ring with an O.D. of 90 mm and a weight of 85 g. Features a lightweight design that makes it ideal for being moved around as well.
· Ultra-slim light is also available for dedicated use with the 16 mm diameter telecentric lens (LWD 40, 65).
· Usable with auxiliary light of a coaxial spotlight source.
· Light color: Can be selected from white / red / blue / green.
[Applications]
· Ideal for positioning, visual inspection, and character recognition when mounted on the end of robot arms.
· Convenient for two-dimensional code reading, mounting substrate parts inspection, and alignment mark reading.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,924.45 | 1 Piece(s) | 19 Day(s) or more | Red | 30.1~50 | 33 | 1.1~2 | 2 | 5–20 | 16 | 5~15 | 6 | Main Unit Only | ||
₹ 38,924.45 | 1 Piece(s) | 14 Day(s) or more | White | 30.1~50 | 33 | 1.1~2 | 2 | 5–20 | 16 | 5~15 | 6 | Main Unit Only | ||
₹ 54,376.45 | 1 Piece(s) | 19 Day(s) or more | White | 30.1~50 | 33 | 1.1~2 | 2 | 5–20 | 16 | 5~15 | 6 | Main body / Holder | ||
₹ 33,139.13 | 1 Piece(s) | 19 Day(s) or more | Blue | 30.1~50 | 43 | 2.1~3 | 2.2 | 5–20 | 15 | 15.1~20 | 20 | Main Unit Only | ||
₹ 24,447.80 | 1 Piece(s) | 19 Day(s) or more | Red | 30.1~50 | 43 | 1.1~2 | 1.8 | 5–20 | 15 | 15.1~20 | 20 | Main Unit Only | ||
₹ 33,139.13 | 1 Piece(s) | 9 Day(s) or more | White | 30.1~50 | 43 | 2.1~3 | 2.2 | 5–20 | 15 | 15.1~20 | 20 | Main Unit Only | ||
₹ 33,139.13 | 1 Piece(s) | 19 Day(s) or more | Green | 30.1~50 | 43 | 2.1~3 | 2.2 | 5–20 | 15 | 15.1~20 | 20 | Main Unit Only | ||
₹ 48,016.89 | 1 Piece(s) | 19 Day(s) or more | Blue | 30.1~50 | 50 | 3.1~4 | 3.3 | 5–20 | 15 | 15.1~20 | 18 | Main Unit Only | ||
₹ 27,737.13 | 1 Piece(s) | 19 Day(s) or more | Red | 30.1~50 | 50 | 3.1~4 | 3.1 | 5–20 | 15 | 15.1~20 | 18 | Main Unit Only | ||
₹ 48,016.89 | 1 Piece(s) | 19 Day(s) or more | White | 30.1~50 | 50 | 3.1~4 | 3.3 | 5–20 | 15 | 15.1~20 | 18 | Main Unit Only | ||
₹ 42,801.29 | 1 Piece(s) | 19 Day(s) or more | Blue | 50.1~80 | 60 | 3.1~4 | 3.6 | 30.1~40 | 32 | 15.1~20 | 18 | Main Unit Only | ||
₹ 33,144.27 | 1 Piece(s) | 19 Day(s) or more | Red | 50.1~80 | 60 | 3.1~4 | 3.6 | 30.1~40 | 32 | 15.1~20 | 18 | Main Unit Only | ||
₹ 42,801.29 | 1 Piece(s) | 9 Day(s) or more | White | 50.1~80 | 60 | 3.1~4 | 3.6 | 30.1~40 | 32 | 15.1~20 | 18 | Main Unit Only | ||
₹ 42,801.29 | 1 Piece(s) | 19 Day(s) or more | Green | 50.1~80 | 60 | 3.1~4 | 3.6 | 30.1~40 | 32 | 15.1~20 | 18 | Main Unit Only | ||
₹ 80,470.73 | 1 Piece(s) | 19 Day(s) or more | Blue | 50.1~80 | 70 | 5.1~6 | 5.6 | 30.1~40 | 37 | 15.1~20 | 18 | Main Unit Only | ||
₹ 43,774.02 | 1 Piece(s) | 19 Day(s) or more | Red | 50.1~80 | 70 | 6.1–8 | 6.6 | 30.1~40 | 37 | 15.1~20 | 18 | Main Unit Only | ||
₹ 80,470.73 | 1 Piece(s) | 14 Day(s) or more | White | 50.1~80 | 70 | 5.1~6 | 5.6 | 30.1~40 | 37 | 15.1~20 | 18 | Main Unit Only | ||
₹ 80,470.73 | 1 Piece(s) | 19 Day(s) or more | Green | 50.1~80 | 70 | 5.1~6 | 5.6 | 30.1~40 | 37 | 15.1~20 | 18 | Main Unit Only | ||
₹ 90,139.89 | 1 Piece(s) | 19 Day(s) or more | Blue | 80.1~100 | 90 | 6.1–8 | 6.2 | 40.1~50 | 50 | 15.1~20 | 18 | Main Unit Only | ||
₹ 68,894.42 | 1 Piece(s) | 19 Day(s) or more | Red | 80.1~100 | 90 | 10.1~20 | 12 | 40.1~50 | 50 | 15.1~20 | 18 | Main Unit Only | ||
₹ 90,139.89 | 1 Piece(s) | 14 Day(s) or more | White | 80.1~100 | 90 | 6.1–8 | 6.2 | 40.1~50 | 50 | 15.1~20 | 18 | Main Unit Only | ||
₹ 90,139.89 | 1 Piece(s) | 19 Day(s) or more | Green | 80.1~100 | 90 | 6.1–8 | 6.2 | 40.1~50 | 50 | 15.1~20 | 18 | Main Unit Only |
Loading...
Light Type | Visible Light | Main Body Type | Ring Type | Irradiation Direction | Vertical Emitter |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Direct Light | Input Voltage(V) | DC12V |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy