(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Made by Nissan Screw Steel NH Safety Socket

Made by Nissan Screw Steel NH Safety Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 6 8
[Material] SWCH Equivalent
[Surface Processing] Trivalent White

Part Number
CSHHND-ST3W-M6-25
CSHHND-ST3W-M6-30
CSHHND-ST3W-M8-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

₹ 35.20

1 Piece(s) 6 Day(s) or more 106251

₹ 92.01

1 Piece(s) 6 Day(s) or more 106301

₹ 47.20

1 Piece(s) 6 Day(s) or more 108161.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material SWCH Equivalent Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one) Application Standard

Frequently asked question (FAQ)

Question: What is the material?
Answer: SCM435.