(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron (+) Hexagonal Upset I = 4 (SW+ISO small W included)【350 Pieces Per Package】

Iron (+) Hexagonal Upset I = 4 (SW+ISO small W included)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,482₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 6
[Material] Iron
[Surface Processing] Trivalent White

Part Number
HXPI4-ST3W-M6-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 2,481.60

1 Pack(s)

350 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 10 Pitch(mm) 1
Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Material SWCH Equivalent Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package Application Standard