(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron Terminal Screw Plus/Minus Head C-type (rectangular seat included)【3,000 Pieces Per Package】

Iron Terminal Screw Plus/Minus Head C-type (rectangular seat included)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3
[Material] Iron
[Surface Processing] Chromate Plating, Nickel Plating

Part Number
CSBPNHNDB-STN-M3-6.1
CSBPNHNDB-STN-M3-6.2
CSBPNHNDC-STN-M3-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSize

₹ 7,973.60

1 Pack(s)

3,000 Pieces Per Package

6 Day(s) or more 106.3×7.8×1.0

₹ 7,973.60

1 Pack(s)

3,000 Pieces Per Package

6 Day(s) or more 106.8×7.0×1.0

₹ 7,973.60

1 Pack(s)

3,000 Pieces Per Package

6 Day(s) or more 105.9×8.1×1.0

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L (mm) 6 Mounting Hole Shape Phillips or Flathead
Detailed Shape Pan Material SWCH Equivalent Basic Shape Standard (Round)
Surface Treatment Nickel Plating Pitch(mm) 0.5 Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package Application Standard
X
whatsapp-qr whatsapp-icon