(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Iron Sunco Tap-tight (+) S-type Binding P = 3 (SW+JIS W inclusion)【900 Pieces Per Package】

Iron Sunco Tap-tight (+) S-type Binding P = 3 (SW+JIS W inclusion)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,094₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • STT3SC has trivalent stainless coating (Zinloy + trivalent W + K coat).
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 4
[Material] Iron
[Surface Processing] Trivalent Stainless Coating

Part Number
CSPBDHNDP3-STT3SC-M4-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 8,093.60

1 Pack(s)

900 Pieces Per Package

15 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 8 Pitch(mm) 0.7
Detailed Shape Bind Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package Application Standard