(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Iron Sunco Tap-tight (+) S-type Binding P = 1 (JIS W inclusion)【2,000 Pieces Per Package】

Iron Sunco Tap-tight (+) S-type Binding P = 1 (JIS W inclusion)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3
[Material] Iron
[Surface Processing] Trivalent White

Part Number
CSPBDHNDP1-ST3W-M3-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 8,089.60

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L (mm) 6 Pitch(mm) 0.5
Detailed Shape Bind Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SWCH Equivalent Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package Application Standard