(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Head Cap (Small Head)

Low Head Cap (Small Head)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal M] 5 8
[Material] Stainless Steel
[Surface Processing] None

Part Number
CSHSMT-SUS-M5-25
CSHSMT-SUS-M8-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

₹ 120.00

1 Piece(s) 6 Day(s) or more 105250.8

₹ 160.00

1 Piece(s) 5 Day(s) or more 108101.25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment NA Thread Type Metric Coarse
Screw Type Full-Thread Sales Unit Low Quantity (can be purchased from one) Application Standard
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language