(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Detailed Shape | [Standard] Standard | Thread Type | Whitworth Coarse |
---|---|---|---|
Thread Nominal (inch) | 1/2 | Length L (mm) | 30 |
Mounting Hole Shape | [N/A] No | Material | [Stainless] Stainless Steel |
Surface Treatment | [N/A] No | Tip Shape | [Flat End] Flat End |
Sales Unit | Box/package | RoHS | 10 |
Caution
Loading...
Detailed Shape | [Standard] Standard | Thread Type | Whitworth Coarse |
---|---|---|---|
Thread Nominal (inch) | 1/2 | Length L (mm) | 30 |
Mounting Hole Shape | [N/A] No | Material | [Stainless] Stainless Steel |
Surface Treatment | [N/A] No | Tip Shape | [Flat End] Flat End |
Sales Unit | Box/package | RoHS | 10 |
Loading...
Detailed Shape | [Standard] Standard | Thread Type | Whitworth Coarse |
---|---|---|---|
Thread Nominal (inch) | 1/2 | Length L (mm) | 30 |
Mounting Hole Shape | [N/A] No | Material | [Stainless] Stainless Steel |
Surface Treatment | [N/A] No | Tip Shape | [Flat End] Flat End |
Sales Unit | Box/package | RoHS | 10 |
[Nominal Thread Size (Inch)]Selectable from 3/8, 1/2 and 5/8.
Loading...
Detailed Shape | [Standard] Standard | Thread Type | Whitworth Coarse |
---|---|---|---|
Thread Nominal (inch) | 1/2 | Length L (mm) | 30 |
Mounting Hole Shape | [N/A] No | Material | [Stainless] Stainless Steel |
Surface Treatment | [N/A] No | Tip Shape | [Flat End] Flat End |
Sales Unit | Box/package | RoHS | 10 |
Caution
Loading...
Loading...
Loading...
Detailed Shape | [Standard] Standard | Thread Type | Whitworth Coarse |
---|---|---|---|
Thread Nominal (inch) | 1/2 | Length L (mm) | 30 |
Mounting Hole Shape | [N/A] No | Material | [Stainless] Stainless Steel |
Surface Treatment | [N/A] No | Tip Shape | [Flat End] Flat End |
Sales Unit | Box/package | RoHS | 10 |
Detailed Shape | Standard | Thread Type | Whitworth Coarse | Thread Nominal (inch) | 1/2 |
---|---|---|---|---|---|
Length L (mm) | 30 | Mounting Hole Shape | No | Material | Stainless Steel |
Surface Treatment | No | Tip Shape | Flat End | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part ALNHSC-SUS-W1/2-30 in the Inch Cutter Flat End Left-Thread Whitworth series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy