(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel 8 Mark Small Size Hexagon Bolt (Half Thread) (Fine Thread)【1-200 Pieces Per Package】

Steel 8 Mark Small Size Hexagon Bolt (Half Thread) (Fine Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      83₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16
[Material] Steel
[Surface Processing] None / Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXNH8MHT-ST3B-M12-45
HXNH8MHT-ST3B-M12-110
HXNH8MHT-ST3W-M10-50
HXNH8MHT-ST3W-M10-60
HXNH8MHT-ST3W-M10-75
HXNH8MHT-ST3W-M12-35
HXNH8MHT-ST3W-M12-40
HXNH8MHT-ST3W-M12-50
HXNH8MHT-ST3W-M12-55
HXNH8MHT-ST-M10-75
HXNH8MHT-ST-M10-95
HXNH8MHT-ST-M10-100
HXNH8MHT-ST-M12-35
HXNH8MHT-ST-M12-40
HXNH8MHT-ST-M12-50
HXNH8MHT-ST-M12-55
HXNH8MHT-ST-M12-65
HXNH8MHT-ST-M12-70
HXNH8MHT-ST-M12-100
HXNH8MHT-ST-M12-110
HXNH8MHT-ST-M12-140
HXNH8MHT-ST-M12-150
HXNH8MHT-ST-M14-45
HXNH8MHT-ST-M14-55
HXNH8MHT-ST-M14-75
HXNH8MHT-ST-M14-80
HXNH8MHT-ST-M14-90
HXNH8MHT-ST-M16-50
HXNH8MHT-ST-M16-55
HXNH8MHT-ST-M16-90
HXNH8MHT-ST-M16-150
HXNH8MHT-STC-M10-55
HXNH8MHT-STC-M10-75
HXNH8MHT-STC-M10-90
HXNH8MHT-STC-M10-100
HXNH8MHT-STC-M12-45
HXNH8MHT-STC-M12-50
HXNH8MHT-STC-M12-55
HXNH8MHT-STC-M12-70
HXNH8MHT-STC-M12-100
HXNH8MHT-STC-M12-110
HXNH8MHT-STC-M12-120
HXNH8MHT-STC-M12-130
HXNH8MHT-STC-M12-150
HXNH8MHT-STC-M14-55
HXNH8MHT-STC-M14-70
HXNH8MHT-STC-M14-120
HXNH8MHT-STC-M16-50
HXNH8MHT-STC-M16-90
HXNH8MHT-STT3SC-M10-55
HXNH8MHT-STT3SC-M10-70
HXNH8MHT-STT3SC-M10-75
HXNH8MHT-STT3SC-M10-90
HXNH8MHT-STT3SC-M10-95
HXNH8MHT-STT3SC-M10-100
HXNH8MHT-STT3SC-M12-35
HXNH8MHT-STT3SC-M12-40
HXNH8MHT-STT3SC-M12-45
HXNH8MHT-STT3SC-M12-50
HXNH8MHT-STT3SC-M12-55
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 9,152.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1012451.75[Trivalent Chromate] Trivalent BlackBox/package

₹ 13,830.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 10121101.75[Trivalent Chromate] Trivalent BlackBox/package

₹ 82.89

1 Piece(s) 6 Day(s) or more 1010501.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 6,306.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1010601.5[Trivalent Chromate] Trivalent WhiteBox/package

₹ 111.98

1 Piece(s) 5 Day(s) or more 1010751.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 89.60

1 Piece(s) 6 Day(s) or more 1012351.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 189.40

1 Piece(s) 6 Day(s) or more 1012401.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 196.64

1 Piece(s) 6 Day(s) or more 1012501.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 143.20

1 Piece(s) 6 Day(s) or more 1012551.25[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 5,745.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1010751.5Black Oxide FilmBox/package

₹ 3,788.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1010951.5Black Oxide FilmBox/package

₹ 6,060.80

1 Pack(s)

80 Pieces Per Package

6 Day(s) or more 10101001.5Black Oxide FilmBox/package

₹ 4,568.80

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1012351.75Black Oxide FilmBox/package

₹ 2,333.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1012401.75Black Oxide FilmBox/package

₹ 5,745.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1012501.75Black Oxide FilmBox/package

₹ 3,024.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1012551.75Black Oxide FilmBox/package

₹ 3,592.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1012651.75Black Oxide FilmBox/package

₹ 4,048.80

1 Piece(s) 6 Day(s) or more 1012701.75Black Oxide FilmBox/package

₹ 5,159.20

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 10121001.75Black Oxide FilmBox/package

₹ 4,514.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 10121101.75Black Oxide FilmBox/package

₹ 6,478.40

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 10121401.75Black Oxide FilmBox/package

₹ 6,948.80

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 10121501.75Black Oxide FilmBox/package

₹ 210.04

1 Piece(s) 6 Day(s) or more 1014452Black Oxide FilmLow Quantity (can be purchased from one)

₹ 4,571.20

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1014552Black Oxide FilmBox/package

₹ 4,597.60

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 1014752Black Oxide FilmBox/package

₹ 4,297.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 1014802Black Oxide FilmBox/package

₹ 4,036.00

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more 1014902Black Oxide FilmBox/package

₹ 5,224.80

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1016502Black Oxide FilmBox/package

₹ 5,877.60

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1016552Black Oxide FilmBox/package

₹ 4,761.60

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more 1016902Black Oxide FilmBox/package

₹ 5,668.80

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 10161502Black Oxide FilmBox/package

₹ 5,359.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more -10551.5[Chromate Plating] Chromate PlatingBox/package

₹ 6,856.80

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more -10751.5[Chromate Plating] Chromate PlatingBox/package

₹ 7,430.40

1 Pack(s)

90 Pieces Per Package

6 Day(s) or more -10901.5[Chromate Plating] Chromate PlatingBox/package

₹ 10,017.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more -101001.5[Chromate Plating] Chromate PlatingBox/package

₹ 6,393.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more -12451.75[Chromate Plating] Chromate PlatingBox/package

₹ 185.38

1 Piece(s) 6 Day(s) or more -12501.75[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 3,722.40

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -12551.75[Chromate Plating] Chromate PlatingBox/package

₹ 4,768.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -12701.75[Chromate Plating] Chromate PlatingBox/package

₹ 6,236.80

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -121001.75[Chromate Plating] Chromate PlatingBox/package

₹ 5,273.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more -121101.75[Chromate Plating] Chromate PlatingBox/package

₹ 6,713.60

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more -121201.75[Chromate Plating] Chromate PlatingBox/package

₹ 8,012.80

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more -121301.75[Chromate Plating] Chromate PlatingBox/package

₹ 9,325.60

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more -121501.75[Chromate Plating] Chromate PlatingBox/package

₹ 5,485.60

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -14552[Chromate Plating] Chromate PlatingBox/package

₹ 6,563.20

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -14702[Chromate Plating] Chromate PlatingBox/package

₹ 5,730.40

1 Pack(s)

25 Pieces Per Package

6 Day(s) or more -141202[Chromate Plating] Chromate PlatingBox/package

₹ 6,302.40

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more -16502[Chromate Plating] Chromate PlatingBox/package

₹ 5,956.00

1 Pack(s)

30 Pieces Per Package

14 Day(s) or more -16902[Chromate Plating] Chromate PlatingBox/package

₹ 10,252.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010551.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,917.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1010701.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,192.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010751.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,576.00

1 Pack(s)

90 Pieces Per Package

15 Day(s) or more 1010901.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,718.40

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1010951.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,949.60

1 Pack(s)

80 Pieces Per Package

15 Day(s) or more 10101001.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,514.40

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012351.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 5,029.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012401.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,408.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012451.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,192.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012501.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 7,085.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012551.75[Stainless Steel Coating] Stainless coatingBox/package

Loading...

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard
X
whatsapp-qr whatsapp-icon