(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel 8 Mark Small Size Hexagon Bolt (Half Thread)【1-200 Pieces Per Package】

Steel 8 Mark Small Size Hexagon Bolt (Half Thread)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 8/10
[Material] Steel
[Surface Processing] None / Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXNH8MHT-ST3B-M10-30
HXNH8MHT-ST3W-M10-45
HXNH8MHT-ST-M8-45
HXNH8MHT-ST-M10-50
HXNH8MHT-STC-M8-30
HXNH8MHT-STC-M8-45
HXNH8MHT-STC-M8-100
HXNH8MHT-STT3SC-M8-45
HXNH8MHTA-ST-M10-40
HXNH8MHTA-ST-M10-45
HXNH8MHTA-STC-M10-30
HXNH8MHTA-STC-M10-45
HXNH8MHTA-STT3SC-M10-30
HXNH8MHTA-STT3SC-M10-45
HXNH8MHTA-STT3SC-M10-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 9,320.80

1 Pack(s)

200 Pieces Per Package

6 Day(s) or more 1010301.5[Trivalent Chromate] Trivalent BlackBox/package

₹ 4,886.40

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010451.5[Trivalent Chromate] Trivalent WhiteBox/package

₹ 86.01

1 Piece(s) 6 Day(s) or more 108451.25Black Oxide FilmLow Quantity (can be purchased from one)

₹ 4,007.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010501.5Black Oxide FilmBox/package

₹ 78.00

1 Piece(s) 6 Day(s) or more -8301.25[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 5,564.00

1 Pack(s)

200 Pieces Per Package

6 Day(s) or more -8451.25[Chromate Plating] Chromate PlatingBox/package

₹ 184.58

1 Piece(s) 6 Day(s) or more -81001.25[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 10,568.00

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 108451.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 3,390.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1010401.5Black Oxide FilmBox/package

₹ 3,727.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1010451.5Black Oxide FilmBox/package

₹ 122.01

1 Piece(s) 6 Day(s) or more -10301.5[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 4,399.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more -10451.5[Chromate Plating] Chromate PlatingBox/package

₹ 12,760.80

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,555.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010451.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,208.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010501.5[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Standard
Application Standard