(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel 8 Mark Small Size Hexagon Bolt (Full Thread) (Fine Thread)【1-200 Pieces Per Package】

Steel 8 Mark Small Size Hexagon Bolt (Full Thread) (Fine Thread)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      80₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16
[Material] Steel
[Surface Processing] None / Chromate Plating / Trivalent Stainless Coating

Part Number
HXNHFT-ST-M12-20
HXNHFT-ST-M12-30
HXNHFT-ST-M14-30
HXNHFT-ST-M16-25
HXNHFT-STC-M12-20
HXNHFT-STT3SC-M12-20
HXNHFT-STT3SC-M12-25
HXNHFT-STT3SC-M12-30
HXNHFT-STT3SC-M14-30
HXNHFT-STT3SC-M16-25
HXNHFTB-ST-M10-16
HXNHFTB-ST-M10-20
HXNHFTB-STC-M10-20
HXNHFTB-STT3SC-M10-16
HXNHFTB-STT3SC-M10-20
HXNHFTB-STT3SC-M10-25
HXNHFTI-ST-M10-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 3,918.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1012201.25Black Oxide FilmBox/package

₹ 152.01

1 Piece(s) 6 Day(s) or more 1012301.25Black Oxide FilmLow Quantity (can be purchased from one)

₹ 4,702.40

1 Pack(s)

80 Pieces Per Package

6 Day(s) or more 1014301.5Black Oxide FilmBox/package

₹ 3,984.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1016251.5Black Oxide FilmBox/package

₹ 150.00

1 Piece(s) 6 Day(s) or more -12201.25[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 9,012.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012201.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,489.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012251.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 4,669.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012301.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,814.40

1 Pack(s)

80 Pieces Per Package

15 Day(s) or more 1014301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,175.20

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1016251.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 80.01

1 Piece(s) 6 Day(s) or more 1010161.25Black Oxide FilmLow Quantity (can be purchased from one)

₹ 87.99

1 Piece(s) 6 Day(s) or more 1010201.25Black Oxide FilmLow Quantity (can be purchased from one)

₹ 105.99

1 Piece(s) 6 Day(s) or more -10201.25[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)

₹ 9,925.60

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010161.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,920.80

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010201.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,958.40

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010251.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 87.99

1 Piece(s) 6 Day(s) or more 1010251.25Black Oxide FilmLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard
X
whatsapp-qr whatsapp-icon