(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel 7 Mark Small Size Hexagon Bolt (Half Thread) (Fine Thread)【1-150 Pieces Per Package】

Steel 7 Mark Small Size Hexagon Bolt (Half Thread) (Fine Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16
[Material] Steel
[Surface Processing] Green Chromate / Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXNSM7H-ST3B-M14-70
HXNSM7H-ST3B-M16-55
HXNSM7H-ST3W-M12-100
HXNSM7H-ST3W-M14-75
HXNSM7H-ST3W-M14-80
HXNSM7H-STT3SC-M10-30
HXNSM7H-STT3SC-M10-35
HXNSM7H-STT3SC-M10-40
HXNSM7H-STT3SC-M10-45
HXNSM7H-STT3SC-M10-50
HXNSM7H-STT3SC-M10-55
HXNSM7H-STT3SC-M10-60
HXNSM7H-STT3SC-M10-65
HXNSM7H-STT3SC-M10-70
HXNSM7H-STT3SC-M10-75
HXNSM7H-STT3SC-M10-80
HXNSM7H-STT3SC-M10-85
HXNSM7H-STT3SC-M10-90
HXNSM7H-STT3SC-M10-95
HXNSM7H-STT3SC-M10-100
HXNSM7H-STT3SC-M10-110
HXNSM7H-STT3SC-M10-120
HXNSM7H-STT3SC-M12-35
HXNSM7H-STT3SC-M12-40
HXNSM7H-STT3SC-M12-45
HXNSM7H-STT3SC-M12-50
HXNSM7H-STT3SC-M12-55
HXNSM7H-STT3SC-M12-60
HXNSM7H-STT3SC-M12-65
HXNSM7H-STT3SC-M12-70
HXNSM7H-STT3SC-M12-75
HXNSM7H-STT3SC-M12-80
HXNSM7H-STT3SC-M12-85
HXNSM7H-STT3SC-M12-90
HXNSM7H-STT3SC-M12-100
HXNSM7H-STT3SC-M12-110
HXNSM7H-STT3SC-M12-120
HXNSM7H-STT3SC-M14-40
HXNSM7H-STT3SC-M14-45
HXNSM7H-STT3SC-M14-50
HXNSM7H-STT3SC-M14-55
HXNSM7H-STT3SC-M14-60
HXNSM7H-STT3SC-M14-65
HXNSM7H-STT3SC-M14-70
HXNSM7H-STT3SC-M14-75
HXNSM7H-STT3SC-M14-80
HXNSM7H-STT3SC-M14-90
HXNSM7H-STT3SC-M14-100
HXNSM7H-STT3SC-M16-45
HXNSM7H-STT3SC-M16-50
HXNSM7H-STT3SC-M16-55
HXNSM7H-STT3SC-M16-60
HXNSM7H-STT3SC-M16-65
HXNSM7H-STT3SC-M16-70
HXNSM7H-STT3SC-M16-75
HXNSM7H-STT3SC-M16-80
HXNSM7H-STT3SC-M16-90
HXNSM7H-STT3SC-M16-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 303.25

1 Piece(s) 15 Day(s) or more 1014702[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

₹ 241.60

1 Piece(s) 6 Day(s) or more 1016552[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

₹ 259.20

1 Piece(s) 6 Day(s) or more 10121001.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 269.76

1 Piece(s) 6 Day(s) or more 1014752[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 279.15

1 Piece(s) 6 Day(s) or more 1014802[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 12,244.80

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 1010301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,800.80

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1010351.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,990.40

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 1010401.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,971.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010451.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,820.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010501.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,157.60

1 Pack(s)

85 Pieces Per Package

15 Day(s) or more 1010551.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,481.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010601.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,216.00

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010651.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,852.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010701.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,832.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010751.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,845.60

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010801.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,668.80

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010851.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,584.00

1 Pack(s)

65 Pieces Per Package

15 Day(s) or more 1010901.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,518.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1010951.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,518.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 10101001.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,563.20

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101101.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,228.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101201.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,108.00

1 Pack(s)

90 Pieces Per Package

15 Day(s) or more 1012351.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,922.40

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1012401.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,245.60

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1012451.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,266.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1012501.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,092.80

1 Pack(s)

55 Pieces Per Package

15 Day(s) or more 1012551.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,828.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012601.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,579.20

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012651.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,016.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012701.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,408.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012751.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,843.20

1 Pack(s)

45 Pieces Per Package

15 Day(s) or more 1012801.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,128.00

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1012851.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,650.40

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1012901.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,251.20

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 10121001.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,096.80

1 Pack(s)

35 Pieces Per Package

15 Day(s) or more 10121101.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,440.80

1 Pack(s)

30 Pieces Per Package

15 Day(s) or more 10121201.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 239.99

1 Piece(s) 15 Day(s) or more 1014402[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 250.03

1 Piece(s) 15 Day(s) or more 1014452[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 276.81

1 Piece(s) 15 Day(s) or more 1014502[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 284.62

1 Piece(s) 15 Day(s) or more 1014552[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 304.70

1 Piece(s) 15 Day(s) or more 1014602[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 16,980.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1014652[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 340.41

1 Piece(s) 15 Day(s) or more 1014702[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 357.15

1 Piece(s) 15 Day(s) or more 1014752[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 377.23

1 Piece(s) 15 Day(s) or more 1014802[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 416.29

1 Piece(s) 15 Day(s) or more 1014902[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 457.57

1 Piece(s) 15 Day(s) or more 10141002[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 310.28

1 Piece(s) 15 Day(s) or more 1016452[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 324.79

1 Piece(s) 15 Day(s) or more 1016502[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 362.73

1 Piece(s) 15 Day(s) or more 1016552[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 385.04

1 Piece(s) 15 Day(s) or more 1016602[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 402.90

1 Piece(s) 15 Day(s) or more 1016652[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 427.45

1 Piece(s) 15 Day(s) or more 1016702[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 449.76

1 Piece(s) 15 Day(s) or more 1016752[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 467.62

1 Piece(s) 15 Day(s) or more 1016802[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 499.98

1 Piece(s) 15 Day(s) or more 1016902[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 570.27

1 Piece(s) 15 Day(s) or more 10161002[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard
X
whatsapp-qr whatsapp-icon