(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel 7 Mark Small Size Hexagon Bolt (Half Thread)【1-200 Pieces Per Package】

Steel 7 Mark Small Size Hexagon Bolt (Half Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 8/10/12/16
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Stainless Coating

Part Number
HXNSM7B-ST3W-M10-90
HXNSM7B-ST3W-M12-60
HXNSM7B-ST3W-M12-65
HXNSM7B-ST3W-M12-85
HXNSM7B-STT3SC-M8-30
HXNSM7B-STT3SC-M8-35
HXNSM7B-STT3SC-M8-40
HXNSM7B-STT3SC-M8-45
HXNSM7B-STT3SC-M8-50
HXNSM7B-STT3SC-M8-55
HXNSM7B-STT3SC-M8-60
HXNSM7B-STT3SC-M8-65
HXNSM7B-STT3SC-M8-70
HXNSM7B-STT3SC-M8-75
HXNSM7B-STT3SC-M8-80
HXNSM7B-STT3SC-M8-85
HXNSM7B-STT3SC-M8-90
HXNSM7B-STT3SC-M8-100
HXNSM7B-STT3SC-M8-110
HXNSM7B-STT3SC-M8-120
HXNSM7B-STT3SC-M8-125
HXNSM7B-STT3SC-M8-145
HXNSM7B-STT3SC-M8-150
HXNSM7B-STT3SC-M10-30
HXNSM7B-STT3SC-M10-35
HXNSM7B-STT3SC-M10-40
HXNSM7B-STT3SC-M10-45
HXNSM7B-STT3SC-M10-50
HXNSM7B-STT3SC-M10-55
HXNSM7B-STT3SC-M10-60
HXNSM7B-STT3SC-M10-65
HXNSM7B-STT3SC-M10-70
HXNSM7B-STT3SC-M10-75
HXNSM7B-STT3SC-M10-80
HXNSM7B-STT3SC-M10-85
HXNSM7B-STT3SC-M10-90
HXNSM7B-STT3SC-M10-95
HXNSM7B-STT3SC-M10-100
HXNSM7B-STT3SC-M10-110
HXNSM7B-STT3SC-M10-120
HXNSM7B-STT3SC-M12-40
HXNSM7B-STT3SC-M12-45
HXNSM7B-STT3SC-M12-50
HXNSM7B-STT3SC-M12-55
HXNSM7B-STT3SC-M12-60
HXNSM7B-STT3SC-M12-65
HXNSM7B-STT3SC-M12-70
HXNSM7B-STT3SC-M12-75
HXNSM7B-STT3SC-M12-80
HXNSM7B-STT3SC-M12-85
HXNSM7B-STT3SC-M12-90
HXNSM7B-STT3SC-M12-100
HXNSM7B-STT3SC-M12-110
HXNSM7B-STT3SC-M12-120
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 172.00

1 Piece(s) 6 Day(s) or more 1010901.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 167.20

1 Piece(s) 6 Day(s) or more 1012601.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 5,920.00

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1012651.75[Trivalent Chromate] Trivalent WhiteBox/package

₹ 304.31

1 Piece(s) 6 Day(s) or more 1012851.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 77.98

1 Piece(s) 6 Day(s) or more 108301.25[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 11,415.20

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 108351.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,172.00

1 Pack(s)

180 Pieces Per Package

15 Day(s) or more 108401.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,188.00

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108451.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,951.20

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108501.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,423.20

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 108551.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,520.00

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 108601.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,493.60

1 Pack(s)

110 Pieces Per Package

15 Day(s) or more 108651.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,363.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108701.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,147.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108751.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,256.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108801.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,040.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108851.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,889.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108901.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,322.40

1 Pack(s)

80 Pieces Per Package

15 Day(s) or more 1081001.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,400.00

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081101.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 20,620.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081201.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 20,620.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081251.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 373.89

1 Piece(s) 6 Day(s) or more 1081451.25[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 19,069.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1081501.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,244.80

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 1010301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,800.80

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1010351.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,990.40

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 1010401.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,971.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010451.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,820.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010501.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,157.60

1 Pack(s)

85 Pieces Per Package

15 Day(s) or more 1010551.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,481.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010601.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,216.00

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010651.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,852.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010701.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,832.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010751.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,845.60

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010801.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,668.80

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010851.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,584.00

1 Pack(s)

65 Pieces Per Package

15 Day(s) or more 1010901.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,518.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1010951.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,518.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 10101001.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,563.20

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101101.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,163.20

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101201.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,873.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1012401.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,245.60

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1012451.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,266.40

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1012501.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,092.80

1 Pack(s)

55 Pieces Per Package

15 Day(s) or more 1012551.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,828.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012601.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,579.20

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012651.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,016.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012701.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,408.00

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012751.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,843.20

1 Pack(s)

45 Pieces Per Package

15 Day(s) or more 1012801.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,128.00

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1012851.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,650.40

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 1012901.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,251.20

1 Pack(s)

40 Pieces Per Package

15 Day(s) or more 10121001.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 13,096.80

1 Pack(s)

35 Pieces Per Package

15 Day(s) or more 10121101.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,440.80

1 Pack(s)

30 Pieces Per Package

15 Day(s) or more 10121201.75[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Standard
Application Standard
X
whatsapp-qr whatsapp-icon