(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel 7 Mark Small Size Hexagon Bolt (Full Thread) (Fine Thread)【1-230 Pieces Per Package】

Steel 7 Mark Small Size Hexagon Bolt (Full Thread) (Fine Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16
[Material] Steel
[Surface Processing] Bright Chromate Plating / Green Chromate / Trivalent White / Trivalent Stainless Coating

Part Number
HXNSM7Z-ST3W-M16-35
HXNSM7Z-STCG-M14-30
HXNSM7Z-STT3SC-M14-25
HXNSM7Z-STT3SC-M14-30
HXNSM7Z-STT3SC-M16-25
HXNSM7ZB-STT3SC-M10-16
HXNSM7ZB-STT3SC-M10-20
HXNSM7ZB-STT3SC-M10-25
HXNSM7ZB-STT3SC-M10-30
HXNSM7ZB-STT3SC-M10-35
HXNSM7ZB-STT3SC-M12-20
HXNSM7ZB-STT3SC-M12-25
HXNSM7ZB-STT3SC-M12-30
HXNSM7ZB-STT3SC-M14-35
HXNSM7ZB-STT3SC-M16-30
HXNSM7ZB-STT3SC-M16-35
HXNSM7ZB-STT3SC-M16-40
HXNSM7ZI-STU-M12-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 230.93

1 Piece(s) 6 Day(s) or more 1016352[Trivalent Chromate] Trivalent WhiteBox/package

₹ 189.40

1 Piece(s) 6 Day(s) or more -14302[Chromate Plating] Green ChromateBox/package

₹ 186.43

1 Piece(s) 15 Day(s) or more 1014252[Stainless Steel Coating] Stainless coatingBox/package

₹ 186.43

1 Piece(s) 15 Day(s) or more 1014302[Stainless Steel Coating] Stainless coatingBox/package

₹ 250.03

1 Piece(s) 15 Day(s) or more 1016252[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,648.00

1 Pack(s)

230 Pieces Per Package

15 Day(s) or more 1010161.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,737.60

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010201.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,695.20

1 Pack(s)

180 Pieces Per Package

15 Day(s) or more 1010251.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,244.80

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 1010301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,130.40

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1010351.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,989.60

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1012201.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 160.00

1 Piece(s) 6 Day(s) or more 1012251.75[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 12,016.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012301.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 204.28

1 Piece(s) 15 Day(s) or more 1014352[Stainless Steel Coating] Stainless coatingBox/package

₹ 256.72

1 Piece(s) 15 Day(s) or more 1016302[Stainless Steel Coating] Stainless coatingBox/package

₹ 276.81

1 Piece(s) 15 Day(s) or more 1016352[Stainless Steel Coating] Stainless coatingBox/package

₹ 289.08

1 Piece(s) 19 Day(s) or more 1016402[Stainless Steel Coating] Stainless coatingBox/package

₹ 214.05

1 Piece(s) 6 Day(s) or more -12351.75[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard