(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel 7 Mark Small Size Hexagon Bolt (Full Thread)【1-500 Pieces Per Package】

Steel 7 Mark Small Size Hexagon Bolt (Full Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 8/10/12/14/16
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXNSM7Z-ST3B-M8-25
HXNSM7Z-STT3SC-M8-10
HXNSM7Z-STT3SC-M8-12
HXNSM7Z-STT3SC-M8-16
HXNSM7Z-STT3SC-M8-18
HXNSM7Z-STT3SC-M8-20
HXNSM7Z-STT3SC-M8-22
HXNSM7Z-STT3SC-M8-25
HXNSM7Z-STT3SC-M8-30
HXNSM7Z-STT3SC-M8-35
HXNSM7Z-STT3SC-M8-40
HXNSM7Z-STT3SC-M8-45
HXNSM7Z-STT3SC-M8-50
HXNSM7Z-STT3SC-M12-35
HXNSM7ZA-STT3SC-M10-16
HXNSM7ZA-STT3SC-M10-25
HXNSM7ZA-STT3SC-M10-30
HXNSM7ZA-STT3SC-M10-35
HXNSM7ZA-STT3SC-M12-20
HXNSM7ZA-STT3SC-M12-25
HXNSM7ZA-STT3SC-M12-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 111.99

1 Piece(s) 6 Day(s) or more 108251.25[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

₹ 25,384.80

1 Pack(s)

500 Pieces Per Package

15 Day(s) or more 108101.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 17,694.40

1 Pack(s)

450 Pieces Per Package

15 Day(s) or more 108121.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 15,728.00

1 Pack(s)

400 Pieces Per Package

15 Day(s) or more 108161.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 20,272.00

1 Pack(s)

350 Pieces Per Package

15 Day(s) or more 108181.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,976.00

1 Pack(s)

330 Pieces Per Package

6 Day(s) or more 108201.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 17,521.60

1 Pack(s)

280 Pieces Per Package

15 Day(s) or more 108221.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,164.00

1 Pack(s)

280 Pieces Per Package

15 Day(s) or more 108251.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,613.60

1 Pack(s)

250 Pieces Per Package

15 Day(s) or more 108301.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 15,934.40

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 108351.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 15,752.00

1 Pack(s)

180 Pieces Per Package

15 Day(s) or more 108401.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,497.60

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108451.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,456.80

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108501.25[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,225.60

1 Pack(s)

90 Pieces Per Package

15 Day(s) or more 1012351.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,648.00

1 Pack(s)

230 Pieces Per Package

15 Day(s) or more 1010161.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 103.95

1 Piece(s) 6 Day(s) or more 1010251.5[Stainless Steel Coating] Stainless coatingLow Quantity (can be purchased from one)

₹ 12,244.80

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 1010301.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,130.40

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1010351.5[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,989.60

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1012201.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,996.80

1 Pack(s)

110 Pieces Per Package

15 Day(s) or more 1012251.75[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,016.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1012301.75[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Material Steel
Thread Type Metric coarse Additional Shape Standard Application Standard