(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel 7 Mark Hexagon Bolt (Full Thread)【1-1,500 Pieces Per Package】

Steel 7 Mark Hexagon Bolt (Full Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 5/6
[Material] Steel
[Surface Processing] None / Trivalent White / Trivalent Black / Trivalent Stainless Coating

Part Number
HXN7B-ST3B-M6-16
HXN7B-ST3W-M6-15
HXN7B-ST3W-M6-22
HXN7B-STT3SC-M5-8
HXN7B-STT3SC-M5-10
HXN7B-STT3SC-M5-12
HXN7B-STT3SC-M5-15
HXN7B-STT3SC-M5-16
HXN7B-STT3SC-M5-20
HXN7B-STT3SC-M5-25
HXN7B-STT3SC-M5-30
HXN7B-STT3SC-M5-35
HXN7B-STT3SC-M5-40
HXN7B-STT3SC-M5-50
HXN7B-STT3SC-M6-8
HXN7B-STT3SC-M6-10
HXN7B-STT3SC-M6-12
HXN7B-STT3SC-M6-14
HXN7B-STT3SC-M6-15
HXN7B-STT3SC-M6-16
HXN7B-STT3SC-M6-18
HXN7B-STT3SC-M6-20
HXN7B-STT3SC-M6-22
HXN7B-STT3SC-M6-25
HXN7B-STT3SC-M6-30
HXN7B-STT3SC-M6-35
HXN7B-STT3SC-M6-40
HXN7B-STT3SC-M6-45
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 39.99

1 Piece(s) 6 Day(s) or more 106161[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

₹ 22.44

1 Piece(s) 6 Day(s) or more 106151[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 39.99

1 Piece(s) 6 Day(s) or more 106221[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 31,924.80

1 Pack(s)

1,500 Pieces Per Package

15 Day(s) or more 10580.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 29,760.00

1 Pack(s)

1,500 Pieces Per Package

15 Day(s) or more 105100.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 25,792.00

1 Pack(s)

1,300 Pieces Per Package

15 Day(s) or more 105120.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 19,840.00

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 105150.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 19,840.00

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 105160.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 19,496.00

1 Pack(s)

900 Pieces Per Package

15 Day(s) or more 105200.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 15,634.40

1 Pack(s)

700 Pieces Per Package

15 Day(s) or more 105250.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 17,628.80

1 Pack(s)

600 Pieces Per Package

15 Day(s) or more 105300.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 16,545.60

1 Pack(s)

500 Pieces Per Package

15 Day(s) or more 105350.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 14,887.20

1 Pack(s)

400 Pieces Per Package

15 Day(s) or more 105400.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,904.80

1 Pack(s)

300 Pieces Per Package

15 Day(s) or more 105500.8[Stainless Steel Coating] Stainless coatingBox/package

₹ 20,669.60

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 10681[Stainless Steel Coating] Stainless coatingBox/package

₹ 12,666.40

1 Pack(s)

900 Pieces Per Package

15 Day(s) or more 106101[Stainless Steel Coating] Stainless coatingBox/package

₹ 11,258.40

1 Pack(s)

800 Pieces Per Package

15 Day(s) or more 106121[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,851.20

1 Pack(s)

700 Pieces Per Package

15 Day(s) or more 106141[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,432.00

1 Pack(s)

700 Pieces Per Package

15 Day(s) or more 106151[Stainless Steel Coating] Stainless coatingBox/package

₹ 10,432.00

1 Pack(s)

700 Pieces Per Package

15 Day(s) or more 106161[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,752.80

1 Pack(s)

600 Pieces Per Package

15 Day(s) or more 106181[Stainless Steel Coating] Stainless coatingBox/package

₹ 9,752.80

1 Pack(s)

600 Pieces Per Package

15 Day(s) or more 106201[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,803.20

1 Pack(s)

500 Pieces Per Package

15 Day(s) or more 106221[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,803.20

1 Pack(s)

500 Pieces Per Package

15 Day(s) or more 106251[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,398.40

1 Pack(s)

400 Pieces Per Package

15 Day(s) or more 106301[Stainless Steel Coating] Stainless coatingBox/package

₹ 8,059.20

1 Pack(s)

350 Pieces Per Package

15 Day(s) or more 106351[Stainless Steel Coating] Stainless coatingBox/package

₹ 7,899.20

1 Pack(s)

300 Pieces Per Package

15 Day(s) or more 106401[Stainless Steel Coating] Stainless coatingBox/package

₹ 7,157.60

1 Pack(s)

250 Pieces Per Package

15 Day(s) or more 106451[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Standard
Application Standard