(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Iron Small Hex Bolt (half threaded screw)【1-250 Pieces Per Package】

Iron Small Hex Bolt (half threaded screw)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      73₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Product Description

[Nominal] 8/10/12
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat

Part Number
HXNSMBH-ST3W-M8-85
HXNSMBH-ST3W-M10-140
HXNSMBH-ST3W-M10-150
HXNSMBH-ST3W-M12-45
HXNSMBH-ST3W-M12-90
HXNSMBH-ST3W-M12-110
HXNSMBH-ST3W-ZEC-M8-30
HXNSMBH-ST3W-ZEC-M8-35
HXNSMBH-ST3W-ZEC-M8-40
HXNSMBH-ST3W-ZEC-M8-45
HXNSMBH-ST3W-ZEC-M8-50
HXNSMBH-ST3W-ZEC-M8-55
HXNSMBH-ST3W-ZEC-M8-60
HXNSMBH-ST3W-ZEC-M8-65
HXNSMBH-ST3W-ZEC-M8-70
HXNSMBH-ST3W-ZEC-M8-75
HXNSMBH-ST3W-ZEC-M8-80
HXNSMBH-ST3W-ZEC-M8-85
HXNSMBH-ST3W-ZEC-M8-90
HXNSMBH-ST3W-ZEC-M8-95
HXNSMBH-ST3W-ZEC-M8-100
HXNSMBH-ST3W-ZEC-M8-105
HXNSMBH-ST3W-ZEC-M8-110
HXNSMBH-ST3W-ZEC-M8-115
HXNSMBH-ST3W-ZEC-M8-120
HXNSMBH-ST3W-ZEC-M8-125
HXNSMBH-ST3W-ZEC-M8-130
HXNSMBH-ST3W-ZEC-M8-150
HXNSMBH-ST3W-ZEC-M10-30
HXNSMBH-ST3W-ZEC-M10-35
HXNSMBH-ST3W-ZEC-M10-40
HXNSMBH-ST3W-ZEC-M10-45
HXNSMBH-ST3W-ZEC-M10-50
HXNSMBH-ST3W-ZEC-M10-55
HXNSMBH-ST3W-ZEC-M10-60
HXNSMBH-ST3W-ZEC-M10-65
HXNSMBH-ST3W-ZEC-M10-70
HXNSMBH-ST3W-ZEC-M10-75
HXNSMBH-ST3W-ZEC-M10-80
HXNSMBH-ST3W-ZEC-M10-85
HXNSMBH-ST3W-ZEC-M10-90
HXNSMBH-ST3W-ZEC-M10-95
HXNSMBH-ST3W-ZEC-M10-100
HXNSMBH-ST3W-ZEC-M10-105
HXNSMBH-ST3W-ZEC-M10-110
HXNSMBH-ST3W-ZEC-M10-115
HXNSMBH-ST3W-ZEC-M10-120
HXNSMBH-ST3W-ZEC-M10-125
HXNSMBH-ST3W-ZEC-M10-130
HXNSMBH-ST3W-ZEC-M10-135
HXNSMBH-ST3W-ZEC-M10-150
HXNSMBH-ST3W-ZEC-M12-40
HXNSMBH-ST3W-ZEC-M12-45
HXNSMBH-ST3W-ZEC-M12-50
HXNSMBH-ST3W-ZEC-M12-55
HXNSMBH-ST3W-ZEC-M12-60
HXNSMBH-ST3W-ZEC-M12-65
HXNSMBH-ST3W-ZEC-M12-70
HXNSMBH-ST3W-ZEC-M12-75
HXNSMBH-ST3W-ZEC-M12-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

₹ 156.60

1 Piece(s) 6 Day(s) or more 108851.25[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 129.13

1 Piece(s) 6 Day(s) or more 10101401.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 134.40

1 Piece(s) 6 Day(s) or more 10101501.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 100.73

1 Piece(s) 6 Day(s) or more 1012451.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 251.82

1 Piece(s) 6 Day(s) or more 1012901.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 297.36

1 Piece(s) 6 Day(s) or more 10121101.75[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

₹ 6,016.00

1 Pack(s)

250 Pieces Per Package

15 Day(s) or more 108301.25Other special processingsBox/package

₹ 5,398.40

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 108351.25Other special processingsBox/package

₹ 5,242.40

1 Pack(s)

180 Pieces Per Package

15 Day(s) or more 108401.25Other special processingsBox/package

₹ 4,759.20

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108451.25Other special processingsBox/package

₹ 5,080.00

1 Pack(s)

150 Pieces Per Package

15 Day(s) or more 108501.25Other special processingsBox/package

₹ 4,378.40

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 108551.25Other special processingsBox/package

₹ 4,663.20

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 108601.25Other special processingsBox/package

₹ 4,560.80

1 Pack(s)

110 Pieces Per Package

15 Day(s) or more 108651.25Other special processingsBox/package

₹ 4,421.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108701.25Other special processingsBox/package

₹ 4,666.40

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108751.25Other special processingsBox/package

₹ 5,136.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108801.25Other special processingsBox/package

₹ 5,384.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108851.25Other special processingsBox/package

₹ 5,672.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108901.25Other special processingsBox/package

₹ 6,380.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 108951.25Other special processingsBox/package

₹ 5,140.80

1 Pack(s)

80 Pieces Per Package

15 Day(s) or more 1081001.25Other special processingsBox/package

₹ 5,289.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081051.25Other special processingsBox/package

₹ 5,584.00

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081101.25Other special processingsBox/package

₹ 5,877.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081151.25Other special processingsBox/package

₹ 6,171.20

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081201.25Other special processingsBox/package

₹ 6,710.40

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1081251.25Other special processingsBox/package

₹ 104.97

1 Piece(s) 15 Day(s) or more 1081301.25Other special processingsLow Quantity (can be purchased from one)

₹ 128.40

1 Piece(s) 15 Day(s) or more 1081501.25Other special processingsLow Quantity (can be purchased from one)

₹ 6,800.00

1 Pack(s)

200 Pieces Per Package

15 Day(s) or more 1010301.5Other special processingsBox/package

₹ 5,764.80

1 Pack(s)

130 Pieces Per Package

15 Day(s) or more 1010351.5Other special processingsBox/package

₹ 5,776.00

1 Pack(s)

120 Pieces Per Package

15 Day(s) or more 1010401.5Other special processingsBox/package

₹ 5,173.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010451.5Other special processingsBox/package

₹ 5,552.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 1010501.5Other special processingsBox/package

₹ 5,104.00

1 Pack(s)

85 Pieces Per Package

15 Day(s) or more 1010551.5Other special processingsBox/package

₹ 4,822.40

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010601.5Other special processingsBox/package

₹ 5,093.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010651.5Other special processingsBox/package

₹ 5,388.00

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010701.5Other special processingsBox/package

₹ 5,681.60

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1010751.5Other special processingsBox/package

₹ 5,714.40

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010801.5Other special processingsBox/package

₹ 6,080.00

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1010851.5Other special processingsBox/package

₹ 5,857.60

1 Pack(s)

65 Pieces Per Package

15 Day(s) or more 1010901.5Other special processingsBox/package

₹ 5,720.80

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1010951.5Other special processingsBox/package

₹ 6,073.60

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 10101001.5Other special processingsBox/package

₹ 5,648.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101051.5Other special processingsBox/package

₹ 6,106.40

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101101.5Other special processingsBox/package

₹ 6,432.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101151.5Other special processingsBox/package

₹ 6,693.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101201.5Other special processingsBox/package

₹ 6,922.40

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 10101251.5Other special processingsBox/package

₹ 155.18

1 Piece(s) 15 Day(s) or more 10101301.5Other special processingsLow Quantity (can be purchased from one)

₹ 160.76

1 Piece(s) 15 Day(s) or more 10101351.5Other special processingsLow Quantity (can be purchased from one)

₹ 176.38

1 Piece(s) 15 Day(s) or more 10101501.5Other special processingsLow Quantity (can be purchased from one)

₹ 5,632.80

1 Pack(s)

75 Pieces Per Package

15 Day(s) or more 1012401.75Other special processingsBox/package

₹ 5,714.40

1 Pack(s)

70 Pieces Per Package

15 Day(s) or more 1012451.75Other special processingsBox/package

₹ 5,172.00

1 Pack(s)

60 Pieces Per Package

15 Day(s) or more 1012501.75Other special processingsBox/package

₹ 5,028.80

1 Pack(s)

55 Pieces Per Package

15 Day(s) or more 1012551.75Other special processingsBox/package

₹ 4,865.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012601.75Other special processingsBox/package

₹ 5,420.80

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012651.75Other special processingsBox/package

₹ 5,714.40

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012701.75Other special processingsBox/package

₹ 6,073.60

1 Pack(s)

50 Pieces Per Package

15 Day(s) or more 1012751.75Other special processingsBox/package

₹ 5,789.60

1 Pack(s)

45 Pieces Per Package

15 Day(s) or more 1012801.75Other special processingsBox/package

Loading...

Basic Information

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Standard
Application Standard