(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal] 4/5/6/8/10/12
[Material] Steel / Brass
[Surface Processing] None / Nickel Plating / Chrome Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 80.01 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 12 | 0.7 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 40.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 15 | 0.7 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 138.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 18 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 164.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 40 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 270.85 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 55 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 282.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 60 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 477.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 65 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 487.29 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 70 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 493.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 75 | 1 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 116.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 35 | 1.25 | Brass | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 16,456.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 55 | 1 | Brass | [Chrome Plating] Black chrome | Box/package | ||
₹ 17,567.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 60 | 1 | Brass | [Chrome Plating] Black chrome | Box/package | ||
₹ 433.00 | 200 Piece(s) | 15 Day(s) or more | 10 | 6 | 65 | 1 | Brass | [Chrome Plating] Black chrome | Box/package | |||
₹ 36,897.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 70 | 1 | Brass | [Chrome Plating] Black chrome | Box/package | ||
₹ 74,710.40 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 75 | 1 | Brass | [Chrome Plating] Black chrome | Box/package | ||
₹ 56.45 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 25 | 0.8 | Brass | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
₹ 13,452.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 55 | 1 | Brass | [Nickel Plating] Nickel Plating | Box/package | ||
₹ 14,302.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 60 | 1 | Brass | [Nickel Plating] Nickel Plating | Box/package | ||
₹ 392.00 | 200 Piece(s) | 15 Day(s) or more | 10 | 6 | 65 | 1 | Brass | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
₹ 30,040.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 70 | 1 | Brass | [Nickel Plating] Nickel Plating | Box/package | ||
₹ 60,996.00 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 75 | 1 | Brass | [Nickel Plating] Nickel Plating | Box/package | ||
₹ 8,091.20 | 1 Pack(s) | 500 Pieces Per Package | 20 Day(s) or more | 10 | 6 | 8 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 10,060.80 | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 8 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,432.80 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 10 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,622.40 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 12 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,817.60 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 14 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,948.80 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 15 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 7,046.40 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 16 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 7,242.40 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 18 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 7,432.00 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 20 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,836.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 30 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,936.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 40 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,478.40 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 45 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,994.40 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 50 | 0.7 | [Steel] Steel | Other special processings | Box/package | ||
₹ 7,653.60 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 8 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,238.40 | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 10 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,349.60 | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 12 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,757.60 | 1 Pack(s) | 800 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 14 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,631.20 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 15 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,667.20 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 16 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,918.40 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 18 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,993.60 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 20 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,897.60 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 22 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,979.20 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 25 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,744.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 30 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,406.40 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 35 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 8,248.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 40 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,256.80 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 5 | 45 | 0.8 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,224.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 8 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,619.20 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 10 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,960.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 12 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,538.40 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 14 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,588.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 15 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,640.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 16 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,629.60 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 18 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,733.60 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 20 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,177.60 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 22 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,804.80 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 25 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,896.00 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 30 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,172.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 35 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,565.60 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 40 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,866.40 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 45 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,332.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 6 | 50 | 1 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,761.60 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 10 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,356.80 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 12 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,722.40 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 14 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,776.00 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 15 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,728.80 | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 16 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,948.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 18 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,948.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 20 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,382.40 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 22 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 4,382.40 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 25 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 2,448.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 30 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,384.00 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 35 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,804.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 40 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,168.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 45 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 3,420.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 50 | 1.25 | [Steel] Steel | Other special processings | Box/package | ||
₹ 8,437.60 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 16 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 8,716.80 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 18 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 8,838.40 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 20 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 9,296.00 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 25 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 9,969.60 | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 30 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,797.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 35 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,500.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 40 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 5,847.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 45 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,151.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 10 | 50 | 1.5 | [Steel] Steel | Other special processings | Box/package | ||
₹ 8,163.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 12 | 20 | 1.75 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,994.40 | 1 Pack(s) | 90 Pieces Per Package | 15 Day(s) or more | 10 | 12 | 25 | 1.75 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,583.20 | 1 Pack(s) | 80 Pieces Per Package | 15 Day(s) or more | 10 | 12 | 30 | 1.75 | [Steel] Steel | Other special processings | Box/package | ||
₹ 6,080.00 | 1 Pack(s) | 70 Pieces Per Package | 15 Day(s) or more | 10 | 12 | 35 | 1.75 | [Steel] Steel | Other special processings | Box/package |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | Flathead |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy