(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(+) Ultra Low Head Screw (AHN)

(+) Ultra Low Head Screw (AHN)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Nominal of Thread (M)2Length L(mm)4
Detailed ShapeLow HeadMounting Hole ShapePhillips
Material[Stainless Steel] Stainless SteelSales UnitLow Quantity (can be purchased from one)
Basic ShapeStandard (Round)SurfaceTreatment[Not Provided] No
RoHS10 - -

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Nominal of Thread (M)2Length L(mm)4
Detailed ShapeLow HeadMounting Hole ShapePhillips
Material[Stainless Steel] Stainless SteelSales UnitLow Quantity (can be purchased from one)
Basic ShapeStandard (Round)SurfaceTreatment[Not Provided] No
RoHS10 - -

Loading...

Configured Specifications

Nominal of Thread (M)2Length L(mm)4
Detailed ShapeLow HeadMounting Hole ShapePhillips
Material[Stainless Steel] Stainless SteelSales UnitLow Quantity (can be purchased from one)
Basic ShapeStandard (Round)SurfaceTreatment[Not Provided] No
RoHS10 - -

Product Description

- Ultra Low Head Screw (AHN)
- Part number is CSPSLH-SUS-M2-4.
- Basic Shape: Standard (Round)
- Nominal of Thread (M): 2
- Material: Stainless Steel
- Mounting Hole Shape: (+) Phillips
- RoHS10 standard compliant
- This product is manufactured in Japanese standards.
- Ultra-low head screws are typically used in applications where a low-profile fastening solution is required.
- These screws have a very small head height relative to their diameter, allowing them to sit flush or nearly flush with the surface they are fastening.

(+) Ultra Low Head Screw (AHN)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Nominal of Thread (M)2Length L(mm)4
Detailed ShapeLow HeadMounting Hole ShapePhillips
Material[Stainless Steel] Stainless SteelSales UnitLow Quantity (can be purchased from one)
Basic ShapeStandard (Round)SurfaceTreatment[Not Provided] No
RoHS10 - -

(i)

Caution

  • This is a representative image. See the product standards for details.

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Nominal of Thread (M)2Length L(mm)4
Detailed ShapeLow HeadMounting Hole ShapePhillips
Material[Stainless Steel] Stainless SteelSales UnitLow Quantity (can be purchased from one)
Basic ShapeStandard (Round)SurfaceTreatment[Not Provided] No
RoHS10 - -

(+) Ultra Low Head Screw (AHN)

外観(通常なべ頭(右)との比較)

Product picture (compared with usual pan head screw)

外形図

Dimensional drawing

-DHM
M2 (Pitch 0.4)⌀3.4 (±0.2)0.3 (±0.1)#0
Part Number
CSPSLH-SUS-M2-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 29.51

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Nominal of Thread (M) 2 Length L(mm) 4 Detailed Shape Low Head
Mounting Hole Shape Phillips Material Stainless Steel Sales Unit Low Quantity (can be purchased from one)
Basic Shape Standard (Round) SurfaceTreatment No

Please check the type/dimensions/specifications of the part CSPSLH-SUS-M2-4 in the (+) Ultra Low Head Screw (AHN) series.

Frequently asked question (FAQ)

Question: Is the product RoHS-compliant?
Answer: Yes.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language