(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal] 4
[Material] Steel
[Surface Processing] Trivalent Stainless Steel / Stainless Steel Plating
Part Number |
---|
CSPLWH-STT3SC-M4-20 |
CSPLWH-STT3SC-M4-25 |
CSPLWH-STT3SC-M4-30 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
₹ 3,228.80 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 20 | ||
₹ 3,964.80 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 25 | ||
₹ 3,704.00 | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) or more | 10 | 30 |
Loading...
Nominal of Thread (M) | 4 | Detailed Shape | Low Head | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Material | Steel | Sales Unit | Box/package | Basic Shape | Standard (Round) |
Surface Treatment | Trivalent Stainless Steel Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy