(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lightweight - Hollow, Frame for Hollow Structure, 25P Frame

Lightweight - Hollow, Frame for Hollow Structure, 25P Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A five-sided sectioned frame.

Part Number
F25P-4000
F25P-[10-3999.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

-

1 Piece(s) 9 Day(s) or more 10

-

1 Piece(s) 9 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 25 Extrusion Size 25x32.3 Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures)
Extrusion Type With C plane Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 3-Side Slot Surface Milled No Material A6N01S-T5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list