(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Long I, Mizumoto Machine Mfg. Co., Ltd.

Stainless Steel Long I, Mizumoto Machine Mfg. Co., Ltd.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      456₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.
  • The "through hole dimension" is "Dimension h in the product information drawings".

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Diameter] 4 5 6 7 8 9 10
[Material] Stainless Steel
[Surface Processing] None

ステンレス ロングアイ 水本機械製作所:関連画像

Part Number
SPNIBT-SUS-M4
SPNIBT-SUS-M5
SPNIBT-SUS-M6
SPNIBT-SUS-M7
SPNIBT-SUS-M8
SPNIBT-SUS-M9
SPNIBT-SUS-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter
(mm)
Through Hole Dimensions
(mm)

₹ 456.00

1 Piece(s) 5 Day(s) or more 10410

₹ 696.00

1 Piece(s) 5 Day(s) or more 10513

₹ 864.00

1 Piece(s) 5 Day(s) or more 10614

₹ 1,176.00

1 Piece(s) 5 Day(s) or more 10714

₹ 1,440.00

1 Piece(s) 5 Day(s) or more 10814

₹ 1,920.00

1 Piece(s) 5 Day(s) or more 10915

₹ 2,376.00

1 Piece(s) 5 Day(s) or more 101017
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter
(mm)
Through Hole Dimensions
(mm)

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material Stainless Steel Surface Treatment NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list