(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Polyamide Handle

Polyamide Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,262₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A handle made of resin mounted on the frame T-groove.

 
Part Number
HAPP
HAPP-NF25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet Content

₹ 1,367.60

1 Piece(s) 5 Day(s) or more With mounting bolt and nut (for 40 series frames)

₹ 1,261.65

1 Piece(s) 5 Day(s) or more With mounting bolt and nut support clip (for 25 series frames)

Loading...

  1. 1

Basic Information

Type U Type, Straight Mounting Method Round hole Material Polyamide
Length L 142
X
whatsapp-qr whatsapp-icon