(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Knurled screw

Knurled screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      100₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Cosmetic screw used for fixing panels.

 
Part Number
PRN-M4
PRN-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Diameter
(M)

₹ 99.99

1 Piece(s) 5 Day(s) or more M4

₹ 164.01

1 Piece(s) 8 Day(s) or more M6

Loading...

  1. 1

Basic Information

Type Mounting Supply Material Steel Material Knob: Polyamide, Screw: SS400
Color Black Surface Treatment Trivalent Chromate
X
whatsapp-qr whatsapp-icon