(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eye Nut (Whitworth)【70 Pieces Per Package】

Eye Nut (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal] 1/4 5/16 5/8 3/4
[Surface Processing] None, Trivalent White, Chromate Plating

アイナット(ウィット):関連画像

Part Number
SPNIBS-ST-W5/16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 11,200.00

1 Pack(s)

70 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Thread Type Whitworth Coarse
Tip Shape Flat End Sales Unit Box/package Nominal of Thread (inch) 5/16

Please check the type/dimensions/specifications of the part SPNIBS-ST-W5/16 in the Eye Nut (Whitworth) series.