(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (1000 pc(s). included)
Loading...
Thread Nominal (M) | 4 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | NA | Screw Thread Types | Metric Coarse |
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA | RoHS | 10 |
Caution
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Thread Nominal (M) | 4 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | NA | Screw Thread Types | Metric Coarse |
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA | RoHS | 10 |
Pkg. (1000 pc(s). included)
Loading...
Thread Nominal (M) | 4 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | NA | Screw Thread Types | Metric Coarse |
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA | RoHS | 10 |
[Nominal] M4
[Material] Stainless Steel
[Surface Processing] None
Pkg. (1000 pc(s). included)
Loading...
Thread Nominal (M) | 4 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | NA | Screw Thread Types | Metric Coarse |
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA | RoHS | 10 |
Caution
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Thread Nominal (M) | 4 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | NA | Screw Thread Types | Metric Coarse |
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA | RoHS | 10 |
Thread Nominal (M) | 4 | Material | Stainless Steel | Surface Treatment | NA |
---|---|---|---|---|---|
Screw Thread Types | Metric Coarse | Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | NA |
Please check the type/dimensions/specifications of the part HNTC-SUS-M4 in the Fab Nut EK/EKS, Manufactured by Fab Ace series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy