No. 0 Class 1 Phillips PS Tight-II Pan Head Machine Screw【10,000 Pieces Per Package】

No. 0 Class 1 Phillips PS Tight-II Pan Head Machine Screw

The head is extremely small compared to a normal screw, and is often used for precision parts.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSPPNH-STNB-M1.7-5

Part Number
CSPPNH-STNB-M1.7-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

10,000 Pieces Per Package

17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 1.7 Length L (mm) 5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Thread Type Metric coarse Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPPNH-STNB-M1.7-5 in the No. 0 Class 1 Phillips PS Tight-II Pan Head Machine Screw series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)