(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Press Wing Nut (Low Type), OPG-made【350 Pieces Per Package】

Press Wing Nut (Low Type), OPG-made
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Surface Processing] Trivalent Stainless Coating
[Nominal of Thread (M)] 8
[Application/Function] Manual fastening
[Thread Ridge Type] Metric Coarse

Part Number
CHN-STT3SC-M8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 5,200.00

1 Pack(s)

350 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Steel Surface Treatment Painting / Coating
Thread Type Metric coarse Applications, Functions Hand tightening Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CHN-STT3SC-M8 in the Press Wing Nut (Low Type), OPG-made series.