(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cap Nut Left Thread

Cap Nut Left Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,874₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Stainless Steel
[Surface Processing] None
[Nominal of Thread (M)] 24
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse

Part Number
FRNI-SUS-M24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,873.60

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 24 Material Stainless Steel Thread Type Metric coarse (Left)
Applications, Functions Standard Sales Unit Low Quantity (can be purchased from one) Hex Nut Type Two Types