(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

TRX/Tamper-Proof Screw, Stainless Steel Pin, Small Button TRX Screw (UNC)【1-100 Pieces Per Package】

TRX/Tamper-Proof Screw, Stainless Steel Pin, Small Button TRX Screw (UNC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Stainless Steel
[Nominal] NO.6 NO.10 1/4 5/16
[Surface Processing] None

Part Number
CSXBTH-SUS-UNC1/4-1
CSXBTH-SUS-UNC1/4-1+1/2
CSXBTH-SUS-UNC1/4-1+1/4
CSXBTH-SUS-UNC1/4-3/4
CSXBTH-SUS-UNC5/16-1
CSXBTH-SUS-UNC5/16-1+1/2
CSXBTH-SUS-UNC5/16-3/4
CSXBTH-SUS-UNCNO.6-1
CSXBTH-SUS-UNCNO.6-1/2
CSXBTH-SUS-UNCNO.6-3/4
CSXBTH-SUS-UNCNO.6-3/8
CSXBTH-SUS-UNCNO.10-1
CSXBTHA-SUS-UNCNO.10-1+1/2
CSXBTHA-SUS-UNCNO.10-1+1/4
CSXBTHA-SUS-UNCNO.10-1/2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSales Unit Nominal of Thread (inch) Length L (inch)

₹ 30,497.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10Box/package1/41

₹ 40,424.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/package1/41 1/2

₹ 37,616.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10Box/package1/41 1/4

₹ 29,256.80

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10Box/package1/43/4

₹ 37,943.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/package5/161

₹ 44,473.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10Box/package5/161 1/2

₹ 538.45

1 Piece(s) 6 Day(s) or more 10Low Quantity (can be purchased from one)5/163/4

₹ 13,388.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.61

₹ 11,689.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.61/2

₹ 12,604.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.63/4

₹ 11,363.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10Box/packageNO.63/8

₹ 19,918.40

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.101

₹ 25,012.00

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.101 1/2

₹ 21,485.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.101 1/4

₹ 16,652.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10Box/packageNO.101/2

Loading...

  1. 1

Basic Information

Detailed Shape Button Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread Type Unified coarse UNC Tip Shape Flat End
Additional Shape Standard