(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRF/Tamper-Proof Screw, Iron Pin, Pot TRX I=3(SW+ISO W incorporated)【100 Pieces Per Package】

TRF/Tamper-Proof Screw, Iron Pin, Pot TRX I=3(SW+ISO W incorporated)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal] 2 2.6 3 4
[Material] Steel
[Surface Processing] Trivalent White

Part Number
CSXPNHI3-ST3W-M2.6-5
CSXPNHI3-ST3W-M3-6
CSXPNHI3-ST3W-M3-8
CSXPNHI3-ST3W-M4-8
CSXPNHI3-ST3W-M4-10
CSXPNHI3-ST3W-M4-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

₹ 1,752.80

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 102.650.45

₹ 1,717.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10360.5

₹ 1,752.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 10380.5

₹ 2,155.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10480.7

₹ 2,199.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 104100.7

₹ 2,199.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 104120.7
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Screw Type Complete thread
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list