(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Material] Stainless Steel
[Nominal] NO.6 NO.8 NO.10 1/4 5/16
[Surface Processing] None
Dimensional drawing
- | #6-32 | #8-32 | #10-24 | #10-32 | 43922 | 5/16-18 |
---|---|---|---|---|---|---|
dk | 7.4 | 8.6 | 9.9 | 9.9 | 13 | 16.1 |
k | 2.6 | 3.2 | 3.6 | 3.6 | 4.5 | 5.6 |
s | 1/8 | 1/8 | 5/32 | 5/32 | 5/32 | 3/16 |
Drive Size | 1/8 | 1/8 | 5/32 | 5/32 | 5/32 | 3/16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) | Length L (inch) |
---|---|---|---|---|---|---|---|---|
₹ 30,497.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 1/4 | 1 | ||
₹ 40,424.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 1/4 | 1 1/2 | ||
₹ 37,616.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 1/4 | 1 1/4 | ||
₹ 25,012.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 1/4 | 1/2 | ||
₹ 29,256.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 1/4 | 3/4 | ||
₹ 37,943.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 5/16 | 1 | ||
₹ 44,473.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 5/16 | 1 1/2 | ||
₹ 41,208.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 5/16 | 1 1/4 | ||
₹ 54,138.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 5/16 | 2 | ||
₹ 34,677.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 5/16 | 3/4 | ||
₹ 13,388.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.6 | 1 | ||
₹ 11,689.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.6 | 1/2 | ||
₹ 12,604.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.6 | 3/4 | ||
₹ 16,652.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.8 | 1 | ||
₹ 14,171.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.8 | 1/2 | ||
₹ 15,412.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.8 | 3/4 | ||
₹ 19,918.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.10 | 1 | ||
₹ 25,012.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.10 | 1 1/2 | ||
₹ 21,485.60 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.10 | 1 1/4 | ||
₹ 16,652.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.10 | 1/2 | ||
₹ 18,220.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | NO.10 | 3/4 |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Unified coarse UNC |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy