(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal] 3 4 5 6 8
[Material] Stainless Steel
[Surface Processing] None / Loosening Prevention Coating / Black Coating
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 168.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 6 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 70.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 3 | 8 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
₹ 71.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 10 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 76.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 12 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 85.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 16 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 89.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 20 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 102.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 25 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 67.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 8 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 68.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 71.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 12 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 75.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 16 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 85.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 20 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 89.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 25 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 100.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 30 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 114.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 10 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 92.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | 12 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 102.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 16 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 106.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 20 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 116.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 25 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 128.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 30 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 156.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 40 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 116.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 10 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 116.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 12 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 116.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 16 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 123.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 20 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 142.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 25 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 150.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 30 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 176.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 40 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 219.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 50 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 209.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 16 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 209.60 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 20 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 231.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 25 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 260.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 30 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 288.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 40 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 327.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 50 | 1.25 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
₹ 22,908.80 | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) or more | 10 | 3 | 6 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
₹ 22,924.80 | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) or more | 10 | 3 | 8 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
₹ 23,249.60 | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) or more | 10 | 3 | 10 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
₹ 24,133.60 | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) or more | 10 | 3 | 16 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
₹ 24,614.40 | 1 Pack(s) | 100 Pieces Per Package | 16 Day(s) or more | 10 | 3 | 20 | 0.5 | [Locking Agent Coating] Coat with loosen prevention agent (A-lock) | Box/package | ||
₹ 8,751.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 10 | 0.5 | [Black Paint] Black Paint | Box/package | ||
₹ 10,188.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 16 | 0.5 | [Black Paint] Black Paint | Box/package | ||
₹ 10,971.20 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 20 | 0.5 | [Black Paint] Black Paint | Box/package | ||
₹ 12,604.00 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 25 | 0.5 | [Black Paint] Black Paint | Box/package |
Part Number |
---|
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy