(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRF/Tamper-Proof Screw, Stainless Steel Try Wing, Small Pot Screw【1-100 Pieces Per Package】

TRF/Tamper-Proof Screw, Stainless Steel Try Wing, Small Pot Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal] 3 4 5 6 8
[Material] Stainless Steel
[Surface Processing] None / Loosening Prevention Coating / Black Coating

Part Number
CSTPNH-SUS-M3-6
CSTPNH-SUS-M3-8
CSTPNH-SUS-M3-10
CSTPNH-SUS-M3-12
CSTPNH-SUS-M3-16
CSTPNH-SUS-M3-20
CSTPNH-SUS-M3-25
CSTPNH-SUS-M4-8
CSTPNH-SUS-M4-10
CSTPNH-SUS-M4-12
CSTPNH-SUS-M4-16
CSTPNH-SUS-M4-20
CSTPNH-SUS-M4-30
CSTPNH-SUS-M5-10
CSTPNH-SUS-M5-12
CSTPNH-SUS-M5-16
CSTPNH-SUS-M5-20
CSTPNH-SUS-M5-40
CSTPNH-SUS-M6-10
CSTPNH-SUS-M6-12
CSTPNH-SUS-M6-16
CSTPNH-SUS-M6-20
CSTPNH-SUS-M6-25
CSTPNH-SUS-M6-30
CSTPNH-SUS-M6-40
CSTPNH-SUS-M6-50
CSTPNH-SUS-M8-10
CSTPNH-SUS-M8-12
CSTPNH-SUS-M8-16
CSTPNH-SUS-M8-20
CSTPNH-SUS-M8-25
CSTPNH-SUS-M8-30
CSTPNH-SUS-M8-40
CSTPNH-SUS-M8-50
CSTPNH-SUSNIROCK-M3-6
CSTPNH-SUSNIROCK-M3-16
CSTPNH-SUSNIROCK-M3-20
CSTPNH-SUSNIROCK-M3-25
CSTPNH-SUSNIROCK-M4-12
CSTPNH-SUSTBS-M3-6
CSTPNH-SUSTBS-M3-10
CSTPNH-SUSTBS-M3-16
CSTPNH-SUSTBS-M3-20
CSTPNH-SUSTBS-M3-25
CSTPNH-SUSTBS-M4-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Surface Treatment Sales Unit

₹ 52.00

1 Piece(s) 6 Day(s) or more 10360.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 52.00

1 Piece(s) 6 Day(s) or more 10380.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 54.40

1 Piece(s) 6 Day(s) or more 103100.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 56.80

1 Piece(s) 6 Day(s) or more 103120.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 60.00

1 Piece(s) 6 Day(s) or more 103160.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 66.40

1 Piece(s) 6 Day(s) or more 103200.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 72.00

1 Piece(s) 6 Day(s) or more 103250.5[Not Provided] NoLow Quantity (can be purchased from one)

₹ 52.00

1 Piece(s) 6 Day(s) or more 10480.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 54.40

1 Piece(s) 6 Day(s) or more 104100.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 56.80

1 Piece(s) 6 Day(s) or more 104120.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 60.00

1 Piece(s) 6 Day(s) or more 104160.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 65.60

1 Piece(s) 6 Day(s) or more 104200.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 78.40

1 Piece(s) 6 Day(s) or more 104300.7[Not Provided] NoLow Quantity (can be purchased from one)

₹ 71.20

1 Piece(s) 6 Day(s) or more 105100.8[Not Provided] NoLow Quantity (can be purchased from one)

₹ 73.60

1 Piece(s) 6 Day(s) or more 105120.8[Not Provided] NoLow Quantity (can be purchased from one)

₹ 80.00

1 Piece(s) 6 Day(s) or more 105160.8[Not Provided] NoLow Quantity (can be purchased from one)

₹ 84.80

1 Piece(s) 6 Day(s) or more 105200.8[Not Provided] NoLow Quantity (can be purchased from one)

₹ 12,320.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 105400.8[Not Provided] NoLow Quantity (can be purchased from one)

₹ 85.60

1 Piece(s) 6 Day(s) or more 106101[Not Provided] NoLow Quantity (can be purchased from one)

₹ 87.20

1 Piece(s) 6 Day(s) or more 106121[Not Provided] NoLow Quantity (can be purchased from one)

₹ 88.80

1 Piece(s) 6 Day(s) or more 106161[Not Provided] NoLow Quantity (can be purchased from one)

₹ 96.80

1 Piece(s) 6 Day(s) or more 106201[Not Provided] NoLow Quantity (can be purchased from one)

₹ 112.00

1 Piece(s) 6 Day(s) or more 106251[Not Provided] NoLow Quantity (can be purchased from one)

₹ 118.40

1 Piece(s) 6 Day(s) or more 106301[Not Provided] NoLow Quantity (can be purchased from one)

₹ 140.80

1 Piece(s) 6 Day(s) or more 106401[Not Provided] NoLow Quantity (can be purchased from one)

₹ 172.80

1 Piece(s) 6 Day(s) or more 106501[Not Provided] NoLow Quantity (can be purchased from one)

₹ 145.60

1 Piece(s) 6 Day(s) or more 108101.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 145.60

1 Piece(s) 6 Day(s) or more 108121.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 148.80

1 Piece(s) 6 Day(s) or more 108161.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 162.40

1 Piece(s) 6 Day(s) or more 108201.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 180.80

1 Piece(s) 6 Day(s) or more 108251.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 200.80

1 Piece(s) 6 Day(s) or more 108301.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 222.40

1 Piece(s) 6 Day(s) or more 108401.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 262.40

1 Piece(s) 6 Day(s) or more 108501.25[Not Provided] NoLow Quantity (can be purchased from one)

₹ 21,869.60

1 Pack(s)

100 Pieces Per Package

16 Day(s) or more 10360.5[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

₹ 22,490.40

1 Pack(s)

100 Pieces Per Package

16 Day(s) or more 103160.5[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

₹ 22,784.80

1 Pack(s)

100 Pieces Per Package

16 Day(s) or more 103200.5[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

₹ 23,373.60

1 Pack(s)

100 Pieces Per Package

16 Day(s) or more 103250.5[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

₹ 22,180.00

1 Pack(s)

100 Pieces Per Package

16 Day(s) or more 104120.7[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Box/package

₹ 94.40

1 Piece(s) 6 Day(s) or more 10360.5[Black Paint] Black PaintLow Quantity (can be purchased from one)

₹ 6,661.60

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 103100.5[Black Paint] Black PaintBox/package

₹ 7,248.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 103160.5[Black Paint] Black PaintBox/package

₹ 8,032.80

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 103200.5[Black Paint] Black PaintBox/package

₹ 8,751.20

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 103250.5[Black Paint] Black PaintBox/package

₹ 6,528.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 104100.7[Black Paint] Black PaintBox/package
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Tri-Wing Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Screw Type Complete thread
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language