(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PPS Extra Low Head Bolt With Hexalobular Hole Made By Chemis【1-100 Pieces Per Package】

PPS Extra Low Head Bolt With Hexalobular Hole Made By Chemis
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      213₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3 4 5 6
[Material] Resin

Part Number
CSXHB-PPS-M3-6
CSXHB-PPS-M3-8
CSXHB-PPS-M3-10
CSXHB-PPS-M3-12
CSXHB-PPS-M3-16
CSXHB-PPS-M4-6
CSXHB-PPS-M4-8
CSXHB-PPS-M4-12
CSXHB-PPS-M4-16
CSXHB-PPS-M4-20
CSXHB-PPS-M4-25
CSXHB-PPS-M5-8
CSXHB-PPS-M5-10
CSXHB-PPS-M5-12
CSXHB-PPS-M5-16
CSXHB-PPS-M5-20
CSXHB-PPS-M5-25
CSXHB-PPS-M5-30
CSXHB-PPS-M6-10
CSXHB-PPS-M6-12
CSXHB-PPS-M6-16
CSXHB-PPS-M6-20
CSXHB-PPS-M6-25
CSXHB-PPS-M6-30
CSXHB-PPS-M6-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Sales Unit

₹ 4,331.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10360.5Box/package

₹ 4,640.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10380.5Box/package

₹ 4,949.60

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 103100.5Box/package

₹ 6,187.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 103120.5Box/package

₹ 7,115.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 103160.5Box/package

₹ 4,949.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10460.7Box/package

₹ 5,568.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10480.7Box/package

₹ 7,115.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 104120.7Box/package

₹ 8,043.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 104160.7Box/package

₹ 8,971.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 104200.7Box/package

₹ 10,053.60

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 104250.7Box/package

₹ 212.75

1 Piece(s) 6 Day(s) or more 10580.8Low Quantity (can be purchased from one)

₹ 8,971.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105100.8Box/package

₹ 9,899.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105120.8Box/package

₹ 12,373.60

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105160.8Box/package

₹ 14,539.20

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105200.8Box/package

₹ 19,488.80

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105250.8Box/package

₹ 24,128.80

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 105300.8Box/package

₹ 294.02

1 Piece(s) 6 Day(s) or more 106101Low Quantity (can be purchased from one)

₹ 344.84

1 Piece(s) 6 Day(s) or more 106121Low Quantity (can be purchased from one)

₹ 19,488.80

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 106161Box/package

₹ 24,128.80

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 106201Box/package

₹ 29,696.80

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 106251Box/package

₹ 37,121.60

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 106301Box/package

₹ 44,545.60

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 106401Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Basic Shape Standard (Round) Material Resin
Surface Treatment No Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Plastic Material PPS Screw Type Complete thread