(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper with Urethane Bolt LSZ-N-U Type (2) (Part Number)

Linear Stopper with Urethane Bolt LSZ-N-U Type (2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,051₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSZ-06N-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Dowel Pins Included Bolt

₹ 2,234.29

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A5034164X10M6 x 16

Loading...

  1. 1

Basic Information

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSZ-06N-U in the Linear Stopper with Urethane Bolt LSZ-N-U Type (2) series.

Product variants

Part Number
LSZ-02SN-U
LSZ-04N-U
LSZ-04SN-U
LSZ-06SN-U
LSZ-07N-U
LSZ-07SN-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Dowel Pins Included Bolt

₹ 2,602.62

1 Piece(s) 8 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A5026124X10M5×16

₹ 2,234.29

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS25M5023164X10M6 x 16

₹ 2,878.53

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS25M5023164X10M6 x 16

₹ 2,878.53

1 Piece(s) 8 Day(s) or more 10SUS304NALWH25LH25ALHSR25A5034164X10M6 x 16

₹ 2,557.07

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A6540165X12M8 x 20

₹ 3,430.36

1 Piece(s) 8 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A6540165X12M8 x 20