(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper with Urethane LSXU

Linear Stopper with Urethane LSXU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSXU-01
LSXU-01S
LSXU-02
LSXU-02S
LSXU-03
LSXU-03S
LSXU-04
LSXU-04S
LSXU-05
LSXU-05S
LSXU-06
LSXU-06S
LSXU-07
LSXU-07S
LSXU-08
LSXU-08S
LSXU-09
LSXU-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 763.64

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS15M252713M5 x 12

₹ 992.67

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS15M252713M5 x 12

₹ 763.64

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A253513M5 x 12

₹ 992.67

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ALHSR15A253513M5 x 12

₹ 763.64

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LH15AN-254013M5 x 12

₹ 992.67

1 Piece(s) 8 Day(s) or more 10SUS304NA-LH15AN-254013M5 x 12

₹ 763.64

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS20M323218M5 x 12

₹ 992.67

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS20M323218M5 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH20LS20AL,LH20ANHSR20A324518M6 x 12

₹ 1,039.55

1 Piece(s) 8 Day(s) or more 10SUS304NALWH20LS20AL,LH20ANHSR20A324518M6 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS25M324018M6 x 12

₹ 1,039.55

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS25M324018M6 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH25LS25AL,LH25ALHSR25A325018M6 x 12

₹ 1,085.09

1 Piece(s) 8 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A325018M6 x 12

₹ 854.71

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A386022M8×16

₹ 1,256.53

1 Piece(s) 5 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A386022M8×16

₹ 901.58

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A456525M8×16

₹ 1,268.58

1 Piece(s) 8 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A456525M8×16

Loading...

  1. 1

Basic Information

Type_01 Stopper Thickness(mm) 6