(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper with Urethane LSZU Type (2) (Part Number)

Linear Stopper with Urethane LSZU Type (2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,407₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSZU-03S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 1,867.29

1 Piece(s) 8 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A50261235M5×16

Loading...

  1. 1

Basic Information

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSZU-03S in the Linear Stopper with Urethane LSZU Type (2) series.

Product variants

Part Number
LSZU-02
LSZU-02S
LSZU-03
LSZU-05
LSZU-05S
LSZU-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 1,406.55

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A50221235M5×16

₹ 1,867.29

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ALHSR15A50221235M5×16

₹ 1,406.55

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A50261235M5×16

₹ 1,544.49

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS25M50231635M6 x 16

₹ 2,096.33

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS25M50231635M6 x 16

₹ 1,544.49

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LS25AL-50311635M6 x 16