(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Linear Stopper with Urethane LSGU (Part Number)

Linear Stopper with Urethane LSGU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSGU-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 1,498.96

1 Piece(s) 8 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A458825M8×16

Loading...

  1. 1

Basic Information

Type Stopper Thickness(mm) 6

Please check the type/dimensions/specifications of the part LSGU-09S in the Linear Stopper with Urethane LSGU series.

Product variants

Part Number
LSGU-01
LSGU-01S
LSGU-02
LSGU-02S
LSGU-03
LSGU-03S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 763.64

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS15M254613M5 x 12

₹ 1,039.55

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS15M254613M5 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A255313M5 x 12

₹ 1,085.09

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ALHSR15A255313M5 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LH15AN-255913M5 x 12

₹ 1,085.09

1 Piece(s) 8 Day(s) or more 10SUS304NA-LH15AN-255913M5 x 12