(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper with Urethane LSGU (Part Number)

Linear Stopper with Urethane LSGU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSGU-07S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 1,223.04

1 Piece(s) 8 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A327118M6 x 12

Loading...

  1. 1

Basic Information

Type_01 Stopper Thickness(mm) 6

Please check the type/dimensions/specifications of the part LSGU-07S in the Linear Stopper with Urethane LSGU series.

Product variants

Part Number
LSGU-02S
LSGU-03
LSGU-03S
LSGU-08
LSGU-08S
LSGU-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

₹ 1,085.09

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ALHSR15A255313M5 x 12

₹ 809.16

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LH15AN-255913M5 x 12

₹ 1,085.09

1 Piece(s) 8 Day(s) or more 10SUS304NA-LH15AN-255913M5 x 12

₹ 992.67

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A388022M8×16

₹ 1,406.55

1 Piece(s) 8 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A388022M8×16

₹ 1,039.55

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A458825M8×16