(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
Part Number |
---|
LSGU-01 |
LSGU-01S |
LSGU-02 |
LSGU-02S |
LSGU-03 |
LSGU-03S |
LSGU-04 |
LSGU-04S |
LSGU-05 |
LSGU-05S |
LSGU-06 |
LSGU-06S |
LSGU-07 |
LSGU-07S |
LSGU-08 |
LSGU-08S |
LSGU-09 |
LSGU-09S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Screw Hole Pitch P (mm) | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 763.64 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS15M | 25 | 46 | 13 | M5 x 12 | ||
₹ 1,039.55 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | - | - | SRS15M | 25 | 46 | 13 | M5 x 12 | ||
₹ 809.16 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | LWH15 | LS15AL | HSR15A | 25 | 53 | 13 | M5 x 12 | ||
₹ 1,085.09 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | LWH15 | LS15AL | HSR15A | 25 | 53 | 13 | M5 x 12 | ||
₹ 809.16 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | - | LH15AN | - | 25 | 59 | 13 | M5 x 12 | ||
₹ 1,085.09 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | - | LH15AN | - | 25 | 59 | 13 | M5 x 12 | ||
₹ 809.16 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS20M | 32 | 50 | 18 | M5 x 12 | ||
₹ 1,085.09 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | - | - | SRS20M | 32 | 50 | 18 | M5 x 12 | ||
₹ 901.58 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | LWH20 | LS20AL,LH20AN | HSR20A | 32 | 68 | 18 | M6 x 12 | ||
₹ 1,223.04 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | LWH20 | LS20AL,LH20AN | HSR20A | 32 | 68 | 18 | M6 x 12 | ||
₹ 809.16 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS25M | 32 | 60 | 18 | M6 x 12 | ||
₹ 1,130.62 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | - | - | SRS25M | 32 | 60 | 18 | M6 x 12 | ||
₹ 901.58 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | LWH25 | LS25AL,LH25AL | HSR25A | 32 | 71 | 18 | M6 x 12 | ||
₹ 1,223.04 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | LWH25 | LS25AL,LH25AL | HSR25A | 32 | 71 | 18 | M6 x 12 | ||
₹ 992.67 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | LWH30 | LS30AL,LH30AL | HSR30A | 38 | 80 | 22 | M8×16 | ||
₹ 1,406.55 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | LWH30 | LS30AL,LH30AL | HSR30A | 38 | 80 | 22 | M8×16 | ||
₹ 1,039.55 | 1 Piece(s) | 8 Day(s) or more | 10 | SS400 | Black oxide finish | LWH35 | LS35AL,LH35AL | HSR35A | 45 | 88 | 25 | M8×16 | ||
₹ 1,498.96 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | NA | LWH35 | LS35AL,LH35AL | HSR35A | 45 | 88 | 25 | M8×16 |
Loading...
Type | Stopper | Thickness(mm) | 6 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy