(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TS High Tension Bolt Cap【25 Pieces Per Package】

TS High Tension Bolt Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,690₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 12/16/20/22/24
[Material] Resin

Part Number
CPHBGRA-PC-M16
CPHBGRA-PC-M20
CPHBGRA-PC-M22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal of Thread (M)

₹ 7,689.60

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 1616

₹ 9,404.00

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 2020

₹ 10,048.00

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 2222

Loading...

  1. 1

Basic Information

Material Resin Sales Unit Box/Package
X
whatsapp-qr whatsapp-icon