(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bolt Cap (Gray)

Bolt Cap (Gray)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal Thread Size (M)]10 "Material" resin "Color" gray "Unit of purchase" individual (can be purchased individually)

Part Number
CPBTGR-PC-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 276.73

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 10 Material Resin Nominal of Thread (M) 10
Color Gray Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CPBTGR-PC-M10 in the Bolt Cap (Gray) series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list