(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

C-Shaped Ring (for Shaft) (Iwata Standard) Made by Iwata Denko

C-Shaped Ring (for Shaft) (Iwata Standard) Made by Iwata Denko
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Features]C-shaped ring for a shaft with an outer diameter of 110 mm and a thickness of 2.9 mm.

Part Number
LSRCCB-ST-NO.110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,143.00

1 Piece(s) Available 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Nominal G-110
Material Steel Retaining Ring Type Inner Wheel Stopper Sales Unit Box/package
Product Type Retaining Ring Shaft or Hole Used d1 (Reference)(mm) 101.7 Outer Diameter D(mm) 110
Thickness t(mm) 2.9