(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjusting Bolt (for securing)

Adjusting Bolt (for securing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Thread Diameter X Pitch] M12 X 1.75/M16 X 2.0/M20 X 2.5
[Material] Iron
[Surface Processing] Bright Chromate / Trivalent White

Part Number
AJBF-ST3W-M12-50
AJBF-ST3W-M12-100
AJBF-ST3W-M16-75
AJBF-ST3W-M20-100
AJBF-STU-M20-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Surface Treatment Screw Length
(mm)

₹ 516.22

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Trivalent White50

₹ 579.16

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Trivalent White100

₹ 674.75

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Trivalent White75

₹ 915.77

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Trivalent White100

₹ 907.96

1 Piece(s) 6 Day(s) or more -M20 x 2.5Bright Chromate150
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Surface Treatment Screw Length
(mm)

Loading...

  1. 1

Basic Information

Tightening Method Wrench Screw Type Coarse Type_02 Adjusting Bolt
Material Iron
X
whatsapp-qr whatsapp-icon
Close

Comparison list